Wiki

This version is outdated by a newer approved version.DiffThis version (11 Mar 2021 13:57) was approved by Brian OLoughlin.The Previously approved version (26 Jun 2020 16:28) is available.Diff

This is an old revision of the document!


ADI ADRV936x System on Module (SOM) SDR

The ADRV9361-Z7035 and ADRV9364-Z7020 are built on a portfolio of highly integrated System-On-Module (SOMs) based on the Xilinx Zynq®-7000 All Programmable (AP)SoC.

ADRV9361-Z7035 is built on the Analog Devices AD9361 and the Xilinx XC7Z035-L2FBG676I, it is schematically & HDL similar to the AD-FMCOMMS3-EBZ.

ADRV9364-Z7020 is built on the AD9361 and the Xilinx XC7Z020-1CLG400I, it is schematically & HDL similar to the AD-FMCOMMS4-EBZ.

The purpose of the RF SOM is to provide an RF platform to software developers, system architects, product developers, etc, who want a single platform which operates over a wide tuning range (70 MHz – 6 GHz) that is capable of both being used for prototype and evaluation, as well as production volume.

Table of Contents

  1. Introduction
  2. Hardware
  3. Carriers
  4. Use the RF SOM Hardware to better understand the AD9361
    1. Linux Applications
    2. Push custom data into/out of the RF SOM SDR.
  5. Design with the AD9361
    1. Simulation
    2. Hardware in the Loop / How to design your own custom BaseBand
      1. MATLAB/Simulink Examples
      2. FM Radio/Tuner (listen to FM signals on the HDMI monitor)
    3. Targeting
    4. Complete Workflow
    5. Design a custom AD9361 based platform
      1. HDL Reference Design which you must use in your FPGA.
  6. Additional Documentation about SDR Signal Chains
  7. Videos and Webinars

Warning

All the products described on this page include ESD (electrostatic discharge) sensitive devices. Electrostatic charges as high as 4000V readily accumulate on the human body or test equipment and can discharge without detection.

Although the boards feature ESD protection circuitry, permanent damage may occur on devices subjected to high-energy electrostatic discharges. Therefore, proper ESD precautions are recommended to avoid performance degradation or loss of functionality. This includes removing static charge on external equipment, cables, or antennas before connecting to the device.

resources/eval/user-guides/adrv936x_rfsom.1615467466.txt.gz · Last modified: 11 Mar 2021 13:57 by Brian OLoughlin