Wiki

This version (06 Sep 2017 19:54) was approved by rgetz, charlyelkhoury.The Previously approved version (31 Aug 2017 20:10) is available.Diff

Breakout Carrier

Top Level BOM

Hardware

Rev C Breakout Carrier

 This is the Rev C schematic and layout files for the breakout carrier.

Top Board Picture

Feature List

10/100/1000 Mbps Ethernet
USB2.0 OTG
USB-UART
PC4 JTAG interface
162 User I/O pins
Two 60-pin (2×30) 0.1” footprints
Four 32-pin (2×16) 0.1” footprints
4 user push buttons
4 user switches
4 user LEDs
5V @ 2A input
Select 1.8V, 2.5V, or 3.3V for SOM I/O or insert an external supply
Measure Zynq PL I/O bank current with convenient access points

Documentation

resources/eval/user-guides/pzsdr/carriers/brk.txt · Last modified: 06 Sep 2017 19:54 by rgetz