The ADRV9361-Z7035 is a Software Defined Radio (SDR) that combines the Analog Devices AD9361 integrated RF Agile Transceiver™ with the Xilinx Z7035 Zynq®-7000 All Programmable SoC in a small system-on-module (SOM) footprint suitable for end-product integration.
Analog Devices carrier cards are available for fast prototype and are supported by robust simulation and code generation tools that integrate seamlessly with Xilinx Vivado® Design Suite. The final step for most applications includes designing a custom carrier card to mate with the ADRV9361 SDR SOM for end product deployment.
The module specifications are summarized below. The rest of the document provides details.
Radio | |
---|---|
RF Band | 70MHz to 6.0GHz |
Tunable Channel BW | <200kHz to 56MHz |
RF Connections | 4 TX, 4RX, 2 TX monitor |
Max output power | 6.5 – 8.0 dBm (typical) – see AD9361 datasheet for details |
Max input power (RX) | 2.5 dBm (peak) |
Max input power (TX mon.) | 9 dBm (peak) |
Processing | Xilinx Zynq XC7Z035-L2 FBG676I AP SoC |
Processor | Dual ARM® Cortex™-A9 MPCore™ running at 800MHz |
Programmable Logic | 275K Kintex-7 logic cells with 900 DSP48 slices |
Interface | Four 100-pin Micro Headers |
Peripherals | ARM: Gigabit Ethernet, USB2.0, UART, SDIO |
User I/O | 209 single-ended or 93 LVDS (up to 1250 or 1400 Mb/s DDR) |
Serial transceivers | 4 Zynq GTX channels @ 6.6Gb/s |
Memory | |
DDR3L | 1GB DDR3L (low power) @ 1,066 Mb/s |
Flash | 256 Mb QSPI Flash (bootable) @ 400Mb/s |
SD card | Lockable Micro SD Card cage (bootable) @ 25MB/s |
Power Consumption | < 5Watts (typical) |
Main Module Supply | 4.5V – 5.5V (5.0V nominal) |
Module I/O Supplies | 1.0V – 3.3V |
Operating system support | Linux, Android, FreeRTOS, eCos, VxWorks, and others |
Debug | JTAG |
Dimensions | 100mm x 62mm |
Operating Temp Industrial | -40°C to +85°C (1) |
(1) uSD cage rated to -25°C to +85°C operating temperature
Important! ADRV9361-Z7035 is not pin compatible with standard PicoZed (non-SDR) carrier cards. New pinouts were required mainly for the Zynq Z-7035 and AD9361 digital I/O.
Simplified System Diagram