The ADRV9361-Z7035 is built on a portfolio of highly integrated System-On-Module (SOMs) based on the Xilinx Zynq®-7000 All Programmable (AP)SoC. Starting with the AD9361, it is schematically & HDL similar to the AD-FMCOMMS3-EBZ.
The purpose of the ADRV9361-Z7035 RF SOM is to provide an RF platform to software developers, system architects, product developers, etc, who want a single platform operating over a wide tuning range (70 MHz – 6 GHz) that is capable of being used for prototype, evaluation and reference design to help with production volume.
All the products described on this page include ESD (electrostatic discharge) sensitive devices. Electrostatic charges as high as 4000V readily accumulate on the human body or test equipment and can discharge without detection.
Although the boards feature ESD protection circuitry, permanent damage may occur on devices subjected to high-energy electrostatic discharges. Therefore, proper ESD precautions are recommended to avoid performance degradation or loss of functionality. This includes removing static charge on external equipment, cables, or antennas before connecting to the device.