The ADRV9361-Z7035 SDR 2×2 SOM uses a 20 layer PCB that measures 2.440” x 3.937” (62 mm x 100 mm). The 62mm x 100mm form factor is compatible with the DP10062 “Sick of Beige v1.0” specification from dangerousprototypes.com.
The MicroHeaders used on ADRV9361-Z7035 are FCI 0.8mm BergStak®100-position Dual Row, BTB Vertical Receptacles (61082-101400LF). These receptacles mate with any of the FCI 0.8mm BergStak® 100-position Dual Row BTB Vertical Plugs (61083-10x400LF) to provide variable stack heights of 5mm, 6mm, 7mm or 8mm. The SOM uses the FCI “receptacle” while carrier cards use the “plug”. Both receptacle and plug include a PCB locator peg that can be used to design precisely mated SOM and carrier layouts.
More information about these connectors can be found here .
The physical dimensions of the connectors, mounting holes and PCB is common between the ADRV9361-Z7035 and the ADRV9364-Z7020.
The Footprint is common between the two parts:
The connector pinouts are a superset: