rgetz@brain:~/newest$ kermit -l /dev/ttyACM0 -b 115200 -c
Connecting to /dev/ttyACM0, speed 115200
Escape character: Ctrl-\ (ASCII 28, FS): enabled
Type the escape character followed by C to get back,
or followed by ? to see other options.
----------------------------------------------------
U-Boot SPL 2021.07-16360-gee63370553-dirty (Jun 09 2022 - 23:13:35 +0300)
FPGA: Checking FPGA configuration setting ...
FPGA: Start to program peripheral/full bitstream ...
FPGA: Early Release Succeeded.
FPGA: Checking FPGA configuration setting ...
FPGA: Start to program peripheral/full bitstream ...
FPGA: Early Release Succeeded.
U-Boot SPL 2021.07-16360-gee63370553-dirty (Jun 09 2022 - 23:13:35 +0300)
DDRCAL: Success
FPGA: Checking FPGA configuration setting ...
FPGA: Start to program core bitstream ...
Full Configuration Succeeded.
FPGA: Enter user mode.
WDT: Started with servicing (10s timeout)
Trying to boot from MMC1
U-Boot 2021.07-16360-gee63370553-dirty (Jun 09 2022 - 23:13:35 +0300)socfpga_arria10, Build: jenkins-master-quartus_boot_on_ubuntu_master-97
CPU: Altera SoCFPGA Arria 10
BOOT: SD/MMC External Transceiver (1.8V)
Model: Altera SOCFPGA Arria 10
DRAM: 1 GiB
WDT: Started with servicing (10s timeout)
MMC: dwmmc0@ff808000: 0
Loading Environment from MMC... OK
In: serial
Out: serial
Err: serial
Model: Altera SOCFPGA Arria 10
Net: eth0: ethernet@ff800000
Hit any key to stop autoboot: 0
150 bytes read in 4 ms (36.1 KiB/s)
## Executing script at 02100000
Failed to load 'soc_system.rbf'
Full Configuration Succeeded.
FPGA: Enter user mode.
15038392 bytes read in 730 ms (19.6 MiB/s)
fpga - loadable FPGA image support
Usage:
fpga [operation type] [device number] [image address] [image size]
fpga operations:
dump [dev] [address] [size] Load device to memory buffer
info [dev] list known device information
load [dev] [address] [size] Load device from memory buffer
loadb [dev] [address] [size] Load device from bitstream buffer (Xilinx only)
loadmk [dev] [address] Load device generated with mkimage
For loadmk operating on FIT format uImage address must include
subimage unit name in the form of addr:<subimg_uname>
switch to partitions #0, OK
mmc0 is current device
Scanning mmc 0:1...
Found /extlinux/extlinux.conf
Retrieving file: /extlinux/extlinux.conf
162 bytes read in 5 ms (31.3 KiB/s)
1: Linux Default
Retrieving file: /extlinux/../zImage
8289256 bytes read in 408 ms (19.4 MiB/s)
append: root=/dev/mmcblk0p2 rw rootwait earlyprintk console=ttyS0,115200n8
Retrieving file: /extlinux/../socfpga_arria10_socdk_sdmmc.dtb
30586 bytes read in 9 ms (3.2 MiB/s)
Kernel image @ 0x1000000 [ 0x000000 - 0x7e7be8 ]
## Flattened Device Tree blob at 02000000
Booting using the fdt blob at 0x2000000
Loading Device Tree to 09ff5000, end 09fff779 ... OK
Starting kernel ...
Deasserting all peripheral resets
[ 0.000000] Booting Linux on physical CPU 0x0
[ 0.000000] Linux version 5.10.0-98183-gf814ae972859-dirty (liviu@LADACE-Debian) (arm-none-linux-gnueabihf-gcc (GNU Toolchain for the A-profile Architecture 10.2-2020.11 (arm-10.16)) 10.2.1 20201103, GNU ld (GNU Toolchain for the A-profile Architecture 10.2-2020.11 (arm-10.16)) 2.35.1.20201028) #27 SMP Wed May 25 16:01:50 EEST 2022
[ 0.000000] CPU: ARMv7 Processor [414fc091] revision 1 (ARMv7), cr=10c5387d
[ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache
[ 0.000000] OF: fdt: Machine model: Altera SOCFPGA Arria 10
[ 0.000000] printk: bootconsole [earlycon0] enabled
[ 0.000000] Memory policy: Data cache writealloc
[ 0.000000] cma: Reserved 128 MiB at 0x38000000
[ 0.000000] Zone ranges:
[ 0.000000] Normal [mem 0x0000000000000000-0x000000002fffffff]
[ 0.000000] HighMem [mem 0x0000000030000000-0x000000003fffffff]
[ 0.000000] Movable zone start for each node
[ 0.000000] Early memory node ranges
[ 0.000000] node 0: [mem 0x0000000000000000-0x000000003fffffff]
[ 0.000000] Initmem setup node 0 [mem 0x0000000000000000-0x000000003fffffff]
[ 0.000000] percpu: Embedded 19 pages/cpu s45324 r8192 d24308 u77824
[ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 260608
[ 0.000000] Kernel command line: root=/dev/mmcblk0p2 rw rootwait earlyprintk console=ttyS0,115200n8
[ 0.000000] Dentry cache hash table entries: 131072 (order: 7, 524288 bytes, linear)
[ 0.000000] Inode-cache hash table entries: 65536 (order: 6, 262144 bytes, linear)
[ 0.000000] mem auto-init: stack:off, heap alloc:off, heap free:off
[ 0.000000] Memory: 884076K/1048576K available (13312K kernel code, 1284K rwdata, 7440K rodata, 1024K init, 348K bss, 33428K reserved, 131072K cma-reserved, 131072K highmem)
[ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=2, Nodes=1
[ 0.000000] ftrace: allocating 42085 entries in 83 pages
[ 0.000000] ftrace: allocated 83 pages with 4 groups
[ 0.000000] rcu: Hierarchical RCU implementation.
[ 0.000000] rcu: RCU event tracing is enabled.
[ 0.000000] Rude variant of Tasks RCU enabled.
[ 0.000000] rcu: RCU calculated value of scheduler-enlistment delay is 10 jiffies.
[ 0.000000] NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16
[ 0.000000] L2C-310 erratum 769419 enabled
[ 0.000000] L2C-310 enabling early BRESP for Cortex-A9
[ 0.000000] L2C-310: enabling full line of zeros but not enabled in Cortex-A9
[ 0.000000] L2C-310 ID prefetch enabled, offset 1 lines
[ 0.000000] L2C-310 dynamic clock gating enabled, standby mode enabled
[ 0.000000] L2C-310 cache controller enabled, 8 ways, 512 kB
[ 0.000000] L2C-310: CACHE_ID 0x410030c9, AUX_CTRL 0x76560001
[ 0.000000] random: get_random_bytes called from start_kernel+0x39c/0x558 with crng_init=0
[ 0.000000] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604467 ns
[ 0.000005] sched_clock: 32 bits at 100MHz, resolution 10ns, wraps every 21474836475ns
[ 0.007886] Switching to timer-based delay loop, resolution 10ns
[ 0.014168] Console: colour dummy device 80x30
[ 0.018614] Calibrating delay loop (skipped), value calculated using timer frequency.. 200.00 BogoMIPS (lpj=1000000)
[ 0.029098] pid_max: default: 32768 minimum: 301
[ 0.033798] Mount-cache hash table entries: 2048 (order: 1, 8192 bytes, linear)
[ 0.041076] Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes, linear)
[ 0.049358] CPU: Testing write buffer coherency: ok
[ 0.054259] CPU0: Spectre v2: using BPIALL workaround
[ 0.059451] CPU0: thread -1, cpu 0, socket 0, mpidr 80000000
[ 0.065541] Setting up static identity map for 0x100000 - 0x100060
[ 0.071799] rcu: Hierarchical SRCU implementation.
[ 0.076836] smp: Bringing up secondary CPUs ...
[ 0.081933] CPU1: thread -1, cpu 1, socket 0, mpidr 80000001
[ 0.081940] CPU1: Spectre v2: using BPIALL workaround
[ 0.092713] smp: Brought up 1 node, 2 CPUs
[ 0.096792] SMP: Total of 2 processors activated (400.00 BogoMIPS).
[ 0.103043] CPU: All CPU(s) started in SVC mode.
[ 0.108126] devtmpfs: initialized
[ 0.115824] VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4
[ 0.123762] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns
[ 0.133573] futex hash table entries: 512 (order: 3, 32768 bytes, linear)
[ 0.144486] NET: Registered protocol family 16
[ 0.150612] DMA: preallocated 256 KiB pool for atomic coherent allocations
[ 0.158377] hw-breakpoint: found 5 (+1 reserved) breakpoint and 1 watchpoint registers.
[ 0.166360] hw-breakpoint: maximum watchpoint size is 4 bytes.
[ 0.178562] OF: /soc/gpio@ffc02a00/gpio-controller@0: could not get #gpio-cells for /soc/clkmgr@ffd04000/clocks/l4_sp_clk
[ 0.191504] OF: /soc/gpio@ffc02a00/gpio-controller@0: could not get #gpio-cells for /soc/clkmgr@ffd04000/clocks/l4_sp_clk
[ 0.212418] vgaarb: loaded
[ 0.215392] SCSI subsystem initialized
[ 0.219290] usbcore: registered new interface driver usbfs
[ 0.224797] usbcore: registered new interface driver hub
[ 0.230122] usbcore: registered new device driver usb
[ 0.235284] usb_phy_generic soc:usbphy: supply vcc not found, using dummy regulator
[ 0.245476] mc: Linux media interface: v0.10
[ 0.249753] videodev: Linux video capture interface: v2.00
[ 0.255312] pps_core: LinuxPPS API ver. 1 registered
[ 0.260254] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
[ 0.269376] PTP clock support registered
[ 0.273547] jesd204: found 0 devices and 0 topologies
[ 0.278599] FPGA manager framework
[ 0.282059] Advanced Linux Sound Architecture Driver Initialized.
[ 0.289059] clocksource: Switched to clocksource timer1
[ 0.814051] NET: Registered protocol family 2
[ 0.818906] tcp_listen_portaddr_hash hash table entries: 512 (order: 0, 6144 bytes, linear)
[ 0.827312] TCP established hash table entries: 8192 (order: 3, 32768 bytes, linear)
[ 0.835085] TCP bind hash table entries: 8192 (order: 4, 65536 bytes, linear)
[ 0.842298] TCP: Hash tables configured (established 8192 bind 8192)
[ 0.848723] UDP hash table entries: 512 (order: 2, 16384 bytes, linear)
[ 0.855377] UDP-Lite hash table entries: 512 (order: 2, 16384 bytes, linear)
[ 0.862577] NET: Registered protocol family 1
[ 0.867321] RPC: Registered named UNIX socket transport module.
[ 0.873246] RPC: Registered udp transport module.
[ 0.877928] RPC: Registered tcp transport module.
[ 0.882620] RPC: Registered tcp NFSv4.1 backchannel transport module.
[ 0.889045] PCI: CLS 0 bytes, default 64
[ 0.894135] workingset: timestamp_bits=30 max_order=18 bucket_order=0
[ 0.905441] NFS: Registering the id_resolver key type
[ 0.910533] Key type id_resolver registered
[ 0.914697] Key type id_legacy registered
[ 0.918694] Installing knfsd (copyright (C) 1996 okir@monad.swb.de).
[ 0.925534] ntfs: driver 2.1.32 [Flags: R/W].
[ 0.930026] jffs2: version 2.2. (NAND) © 2001-2006 Red Hat, Inc.
[ 0.936524] fuse: init (API version 7.32)
[ 0.940868] bounce: pool size: 64 pages
[ 0.944693] io scheduler mq-deadline registered
[ 0.949230] io scheduler kyber registered
[ 0.957511] dma-pl330 ffda1000.pdma: Loaded driver for PL330 DMAC-341330
[ 0.964223] dma-pl330 ffda1000.pdma: DBUFF-512x8bytes Num_Chans-8 Num_Peri-32 Num_Events-8
[ 0.974943] Serial: 8250/16550 driver, 2 ports, IRQ sharing disabled
[ 0.982120] printk: console [ttyS0] disabled
[ 0.986427] ffc02100.serial1: ttyS0 at MMIO 0xffc02100 (irq = 45, base_baud = 6250000) is a 16550A
[ 0.995416] printk: console [ttyS0] enabled
[ 0.995416] printk: console [ttyS0] enabled
[ 1.003753] printk: bootconsole [earlycon0] disabled
[ 1.003753] printk: bootconsole [earlycon0] disabled
[ 1.015314] brd: module loaded
[ 1.018644] at24 0-0051: supply vcc not found, using dummy regulator
[ 1.026304] at24 0-0051: 4096 byte 24c32 EEPROM, writable, 32 bytes/write
[ 1.034084] spi_altera ff200040.spi: regoff 0, irq 48
[ 1.040511] altr_a10sr_gpio altr_a10sr_gpio.0.auto: DMA mask not set
[ 1.047986] libphy: Fixed MDIO Bus: probed
[ 1.052567] CAN device driver interface
[ 1.056629] socfpga-dwmac ff800000.ethernet: IRQ eth_wake_irq not found
[ 1.063246] socfpga-dwmac ff800000.ethernet: IRQ eth_lpi not found
[ 1.069526] socfpga-dwmac ff800000.ethernet: No sysmgr-syscon node found
[ 1.076198] socfpga-dwmac ff800000.ethernet: Unable to parse OF data
[ 1.082581] socfpga-dwmac: probe of ff800000.ethernet failed with error -524
[ 1.089769] stmmaceth ff800000.ethernet: IRQ eth_wake_irq not found
[ 1.096011] stmmaceth ff800000.ethernet: IRQ eth_lpi not found
[ 1.102086] stmmaceth ff800000.ethernet: User ID: 0x10, Synopsys ID: 0x37
[ 1.108850] stmmaceth ff800000.ethernet: DWMAC1000
[ 1.113722] stmmaceth ff800000.ethernet: DMA HW capability register supported
[ 1.120841] stmmaceth ff800000.ethernet: RX Checksum Offload Engine supported
[ 1.127943] stmmaceth ff800000.ethernet: COE Type 2
[ 1.132807] stmmaceth ff800000.ethernet: TX Checksum insertion supported
[ 1.139484] stmmaceth ff800000.ethernet: Enhanced/Alternate descriptors
[ 1.146068] stmmaceth ff800000.ethernet: Enabled extended descriptors
[ 1.152490] stmmaceth ff800000.ethernet: Ring mode enabled
[ 1.157950] stmmaceth ff800000.ethernet: Enable RX Mitigation via HW Watchdog Timer
[ 1.173670] libphy: stmmac: probed
[ 1.177073] Micrel KSZ9031 Gigabit PHY stmmac-0:07: attached PHY driver [Micrel KSZ9031 Gigabit PHY] (mii_bus:phy_addr=stmmac-0:07, irq=POLL)
[ 1.190760] usbcore: registered new interface driver asix
[ 1.196178] usbcore: registered new interface driver ax88179_178a
[ 1.202304] usbcore: registered new interface driver cdc_ether
[ 1.208130] usbcore: registered new interface driver net1080
[ 1.213804] usbcore: registered new interface driver cdc_subset
[ 1.219725] usbcore: registered new interface driver zaurus
[ 1.225310] usbcore: registered new interface driver cdc_ncm
[ 1.231429] dwc2 ffb00000.usb: supply vusb_d not found, using dummy regulator
[ 1.238653] dwc2 ffb00000.usb: supply vusb_a not found, using dummy regulator
[ 1.246013] dwc2 ffb00000.usb: EPs: 16, dedicated fifos, 8064 entries in SPRAM
[ 1.253648] dwc2 ffb00000.usb: DWC OTG Controller
[ 1.258354] dwc2 ffb00000.usb: new USB bus registered, assigned bus number 1
[ 1.265430] dwc2 ffb00000.usb: irq 46, io mem 0xffb00000
[ 1.270874] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002, bcdDevice= 5.10
[ 1.279113] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
[ 1.286304] usb usb1: Product: DWC OTG Controller
[ 1.290994] usb usb1: Manufacturer: Linux 5.10.0-98183-gf814ae972859-dirty dwc2_hsotg
[ 1.298787] usb usb1: SerialNumber: ffb00000.usb
[ 1.303852] hub 1-0:1.0: USB hub found
[ 1.307616] hub 1-0:1.0: 1 port detected
[ 1.312338] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver
[ 1.318839] ehci-pci: EHCI PCI platform driver
[ 1.323776] usbcore: registered new interface driver uas
[ 1.329160] usbcore: registered new interface driver usb-storage
[ 1.335214] usbcore: registered new interface driver usbserial_generic
[ 1.341746] usbserial: USB Serial support registered for generic
[ 1.347745] usbcore: registered new interface driver ftdi_sio
[ 1.353494] usbserial: USB Serial support registered for FTDI USB Serial Device
[ 1.360844] usbcore: registered new interface driver upd78f0730
[ 1.366749] usbserial: USB Serial support registered for upd78f0730
[ 1.376546] rtc-ds1307 0-0068: SET TIME!
[ 1.384754] rtc-ds1307 0-0068: registered as rtc0
[ 1.389543] i2c /dev entries driver
[ 1.393645] usbcore: registered new interface driver uvcvideo
[ 1.399381] USB Video Class driver (1.1.1)
[ 1.407645] ltc2978: probe of 0-005c failed with error -121
[ 1.413942] Synopsys Designware Multimedia Card Interface Driver
[ 1.420180] dw_mmc ff808000.dwmmc0: IDMAC supports 32-bit address mode.
[ 1.426844] dw_mmc ff808000.dwmmc0: Using internal DMA controller.
[ 1.433036] dw_mmc ff808000.dwmmc0: Version ID is 270a
[ 1.438197] dw_mmc ff808000.dwmmc0: DW MMC controller at irq 41,32 bit host data width,1024 deep fifo
[ 1.447540] mmc_host mmc0: card is polling.
[ 1.453462] ledtrig-cpu: registered to indicate activity on CPUs
[ 1.459576] usbcore: registered new interface driver usbhid
[ 1.464345] mmc_host mmc0: Bus speed (slot 0) = 50000000Hz (slot req 400000Hz, actual 396825HZ div = 63)
[ 1.465125] usbhid: USB HID core driver
[ 1.490963] fpga_manager fpga0: SoCFPGA Arria10 FPGA Manager registered
[ 1.498177] usbcore: registered new interface driver snd-usb-audio
[ 1.506251] NET: Registered protocol family 10
[ 1.511420] Segment Routing with IPv6
[ 1.515131] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver
[ 1.521517] NET: Registered protocol family 17
[ 1.525961] NET: Registered protocol family 15
[ 1.530557] can: controller area network core
[ 1.534941] NET: Registered protocol family 29
[ 1.539395] can: raw protocol
[ 1.542352] can: broadcast manager protocol
[ 1.546521] can: netlink gateway - max_hops=1
[ 1.551013] 8021q: 802.1Q VLAN Support v1.8
[ 1.552310] mmc_host mmc0: Bus speed (slot 0) = 50000000Hz (slot req 50000000Hz, actual 50000000HZ div = 0)
[ 1.555215] NET: Registered protocol family 36
[ 1.564943] mmc0: new high speed SDHC card at address aaaa
[ 1.569338] Key type dns_resolver registered
[ 1.575303] mmcblk0: mmc0:aaaa SC32G 29.7 GiB
[ 1.579361] oprofile: no performance counters
[ 1.587935] oprofile: using timer interrupt.
[ 1.592299] ThumbEE CPU extension supported.
[ 1.592852] mmcblk0: p1 p2 p3
[ 1.596566] Registering SWP/SWPB emulation handler
[ 1.628855] adrv9002 spi0.0: adrv9002_setup, 2804: failed with "Failed to reset device and set SPI Config" (3)
[ 1.639954] adrv9002 spi0.0: adrv9002_setup, 2804: failed with "Failed to reset device and set SPI Config" (3)
[ 1.651046] adrv9002 spi0.0: adrv9002_init, 4197: failed with "Failed to reset device and set SPI Config" (3)
[ 1.660988] cf_axi_adc: probe of ff220000.axi-adrv9002-rx1-lpc failed with error -14
[ 1.671202] of_cfs_init
[ 1.673672] of_cfs_init: OK
[ 1.676654] ALSA device list:
[ 1.679631] No soundcards found.
[ 1.683233] dw-apb-uart ffc02100.serial1: forbid DMA for kernel console
[ 1.707544] random: fast init done
[ 1.942481] EXT4-fs (mmcblk0p2): recovery complete
[ 1.948189] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null)
[ 1.956309] VFS: Mounted root (ext4 filesystem) on device 179:2.
[ 1.965770] devtmpfs: mounted
[ 1.971587] Freeing unused kernel memory: 1024K
[ 1.976516] Run /sbin/init as init process
[ 2.495793] systemd[1]: System time before build time, advancing clock.
[ 2.546077] systemd[1]: systemd 247.3-7+rpi1 running in system mode. (+PAM +AUDIT +SELINUX +IMA +APPARMOR +SMACK +SYSVINIT +UTMP +LIBCRYPTSETUP +GCRYPT +GNUTLS +ACL +XZ +LZ4 +ZSTD +SECCOMP +BLKID +ELFUTILS +KMOD +IDN2 -IDN +PCRE2 default-hierarchy=unified)
[ 2.569272] systemd[1]: Detected architecture arm.
Welcome to Kuiper GNU/Linux 11.2 (bullseye)!
[ 2.622132] systemd[1]: Set hostname to <analog>.
[ 4.137436] systemd[1]: /lib/systemd/system/plymouth-start.service:16: Unit configured to use KillMode=none. This is unsafe, as it disables systemd's process lifecycle management for the service. Please update your service to use a safer KillMode=, such as 'mixed' or 'control-group'. Support for KillMode=none is deprecated and will eventually be removed.
[ 4.378487] systemd[1]: Queued start job for default target Graphical Interface.
[ 4.387531] random: systemd: uninitialized urandom read (16 bytes read)
[ 4.394498] systemd[1]: system-getty.slice: unit configures an IP firewall, but the local system does not support BPF/cgroup firewalling.
[ 4.406868] systemd[1]: (This warning is only shown for the first unit using IP firewalling.)
[ 4.416537] systemd[1]: Created slice system-getty.slice.
[ OK ] Created slice system-getty.slice.
[ 4.449268] random: systemd: uninitialized urandom read (16 bytes read)
[ 4.456609] systemd[1]: Created slice system-modprobe.slice.
[ OK ] Created slice system-modprobe.slice.
[ 4.489256] random: systemd: uninitialized urandom read (16 bytes read)
[ 4.496572] systemd[1]: Created slice system-serial\x2dgetty.slice.
[ OK ] Created slice system-serial\x2dgetty.slice.
[ 4.529917] systemd[1]: Created slice system-systemd\x2dfsck.slice.
[ OK ] Created slice system-systemd\x2dfsck.slice.
[ 4.559661] systemd[1]: Created slice User and Session Slice.
[ OK ] Created slice User and Session Slice.
[ 4.589562] systemd[1]: Started Forward Password Requests to Wall Directory Watch.
[ OK ] Started Forward Password R…uests to Wall Directory Watch.
[ 4.619502] systemd[1]: Condition check resulted in Arbitrary Executable File Formats File System Automount Point being skipped.
[ 4.631946] systemd[1]: Reached target Slices.
[ OK ] Reached target Slices.
[ 4.659334] systemd[1]: Reached target Swap.
[ OK ] Reached target Swap.
[ 4.690278] systemd[1]: Listening on Syslog Socket.
[ OK ] Listening on Syslog Socket.
[ 4.719816] systemd[1]: Listening on fsck to fsckd communication Socket.
[ OK ] Listening on fsck to fsckd communication Socket.
[ 4.749507] systemd[1]: Listening on initctl Compatibility Named Pipe.
[ OK ] Listening on initctl Compatibility Named Pipe.
[ 4.802106] systemd[1]: Condition check resulted in Journal Audit Socket being skipped.
[ 4.810944] systemd[1]: Listening on Journal Socket (/dev/log).
[ OK ] Listening on Journal Socket (/dev/log).
[ 4.839975] systemd[1]: Listening on Journal Socket.
[ OK ] Listening on Journal Socket.
[ 4.879147] systemd[1]: Listening on udev Control Socket.
[ OK ] Listening on udev Control Socket.
[ 4.909763] systemd[1]: Listening on udev Kernel Socket.
[ OK ] Listening on udev Kernel Socket.
[ 4.939873] systemd[1]: Condition check resulted in Huge Pages File System being skipped.
[ 4.948438] systemd[1]: Condition check resulted in POSIX Message Queue File System being skipped.
[ 4.960413] systemd[1]: Mounting RPC Pipe File System...
Mounting RPC Pipe File System...
[ 4.992209] systemd[1]: Mounting Kernel Debug File System...
Mounting Kernel Debug File System...
[ 5.022090] systemd[1]: Mounting Kernel Trace File System...
Mounting Kernel Trace File System...
[ 5.049485] systemd[1]: Condition check resulted in Kernel Module supporting RPCSEC_GSS being skipped.
[ 5.065551] systemd[1]: Starting Restore / save the current clock...
Starting Restore / save the current clock...
[ 5.102840] systemd[1]: Starting Set the console keyboard layout...
Starting Set the console keyboard layout...
[ 5.140096] systemd[1]: Condition check resulted in Create list of static device nodes for the current kernel being skipped.
[ 5.155786] systemd[1]: Starting Load Kernel Module configfs...
Starting Load Kernel Module configfs...
[ 5.192594] systemd[1]: Starting Load Kernel Module drm...
Starting Load Kernel Module drm...
[ 5.212630] systemd[1]: Starting Load Kernel Module fuse...
Starting Load Kernel Module fuse...
[ 5.254201] systemd[1]: Condition check resulted in Set Up Additional Binary Formats being skipped.
[ 5.263665] systemd[1]: Condition check resulted in File System Check on Root Device being skipped.
[ 5.276012] systemd[1]: Starting Journal Service...
Starting Journal Service...
[ 5.296804] systemd[1]: Starting Load Kernel Modules...
Starting Load Kernel Modules...
[ 5.342287] systemd[1]: Starting Remount Root and Kernel File Systems...
Starting Remount Root and Kernel File Systems...
[ 5.382711] systemd[1]: Starting Coldplug All udev Devices...
Starting Coldplug All udev Devices...
[ 5.426047] systemd[1]: Mounted RPC Pipe File System.
[ OK ] Mounted RPC Pipe File System.
[ 5.472608] systemd[1]: Mounted Kernel Debug File System.
[ OK ] Mounted Kernel Debug File System.
[ 5.488602] systemd[1]: Mounted Kernel Trace File System.
[ OK ] Mounted Kernel Trace File System.
[ 5.520488] systemd[1]: Finished Restore / save the current clock.
[ OK ] Finished Restore / save the current clock.
[ 5.596975] systemd[1]: modprobe@configfs.service: Succeeded.
[ 5.611072] systemd[1]: Finished Load Kernel Module configfs.
[ OK ] Finished Load Kernel Module configfs.
[ 5.629523] systemd[1]: Started Journal Service.
[ 5.645346] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null)
[ OK ] Started Journal Service.
[ OK ] Finished Set the console keyboard layout.
[ OK ] Finished Load Kernel Module drm.
[ OK ] Finished Load Kernel Module fuse.
[FAILED] Failed to start Load Kernel Modules.
See 'systemctl status systemd-modules-load.service' for details.
[ OK ] Finished Remount Root and Kernel File Systems.
Mounting FUSE Control File System...
Mounting Kernel Configuration File System...
Starting Flush Journal to Persistent Storage...
Starting Load/Save Random Seed...
Starting Apply Kernel Variables...
[ 6.015539] systemd-journald[98]: Received client request to flush runtime journal.
Starting Create System Users...
[ 6.056206] systemd-journald[98]: File /var/log/journal/1064eace00dd4e3daeb15d4eed400196/system.journal corrupted or uncleanly shut down, renaming and replacing.
[ OK ] Mounted FUSE Control File System.
[ OK ] Finished Coldplug All udev Devices.
[ OK ] Mounted Kernel Configuration File System.
[ OK ] Finished Apply Kernel Variables.
[ OK ] Finished Create System Users.
Starting Helper to synchronize boot up for ifupdown...
Starting Create Static Device Nodes in /dev...
Starting Wait for udev To …plete Device Initialization...
[ OK ] Finished Helper to synchronize boot up for ifupdown.
[ OK ] Finished Create Static Device Nodes in /dev.
[ OK ] Reached target Local File Systems (Pre).
Starting Rule-based Manage…for Device Events and Files...
[ OK ] Finished Flush Journal to Persistent Storage.
[ OK ] Started Rule-based Manager for Device Events and Files.
Starting Show Plymouth Boot Screen...
[ OK ] Started Show Plymouth Boot Screen.
[ OK ] Started Forward Password R…s to Plymouth Directory Watch.
[ OK ] Reached target Local Encrypted Volumes.
[ OK ] Finished Load/Save Random Seed.
[ OK ] Reached target Hardware activated USB gadget.
Starting Load Kernel Modules...
[ OK ] Found device /dev/ttyS0.
[FAILED] Failed to start Load Kernel Modules.
See 'systemctl status systemd-modules-load.service' for details.
[ OK ] Found device /dev/disk/by-partuuid/0b25bea5-01.
Starting File System Check…isk/by-partuuid/0b25bea5-01...
[ OK ] Started File System Check Daemon to report status.
[ OK ] Finished Wait for udev To Complete Device Initialization.
[ OK ] Finished File System Check…/disk/by-partuuid/0b25bea5-01.
Mounting /boot...
[ OK ] Mounted /boot.
[ OK ] Reached target Local File Systems.
Starting Set console font and keymap...
Starting Raise network interfaces...
Starting Preprocess NFS configuration...
Starting Tell Plymouth To Write Out Runtime Data...
Starting Create Volatile Files and Directories...
[ OK ] Finished Set console font and keymap.
[ OK ] Finished Tell Plymouth To Write Out Runtime Data.
[ OK ] Finished Preprocess NFS configuration.
[ OK ] Reached target NFS client services.
[ OK ] Reached target Remote File Systems (Pre).
[ OK ] Reached target Remote File Systems.
[ OK ] Finished Create Volatile Files and Directories.
Starting Update UTMP about System Boot/Shutdown...
[ OK ] Finished Update UTMP about System Boot/Shutdown.
[ OK ] Reached target System Initialization.
[ OK ] Started CUPS Scheduler.
[ OK ] Started Daily apt download activities.
[ OK ] Started Daily apt upgrade and clean activities.
[ OK ] Started Periodic ext4 Onli…ata Check for All Filesystems.
[ OK ] Started Discard unused blocks once a week.
[ OK ] Started Daily rotation of log files.
[ OK ] Started Daily man-db regeneration.
[ OK ] Started Daily Cleanup of Temporary Directories.
[ OK ] Reached target Paths.
[ OK ] Reached target Timers.
[ OK ] Listening on Avahi mDNS/DNS-SD Stack Activation Socket.
[ OK ] Listening on CUPS Scheduler.
[ OK ] Listening on D-Bus System Message Bus Socket.
[ OK ] Listening on Erlang Port Mapper Daemon Activation Socket.
[ OK ] Listening on GPS (Global P…ioning System) Daemon Sockets.
[ OK ] Listening on triggerhappy.socket.
[ OK ] Reached target Sockets.
[ OK ] Reached target Basic System.
Starting Avahi mDNS/DNS-SD Stack...
[ OK ] Started Regular background program processing daemon.
[ OK ] Started D-Bus System Message Bus.
Starting dphys-swapfile - …unt, and delete a swap file...
Starting Remove Stale Onli…t4 Metadata Check Snapshots...
Starting Creating IIOD Context Attributes......
Starting Authorization Manager...
Starting DHCP Client Daemon...
Starting LSB: Switch to on…nless shift key is pressed)...
Starting LSB: rng-tools (Debian variant)...
Starting Check for Raspberry Pi EEPROM updates...
Starting System Logging Service...
Starting User Login Management...
Starting triggerhappy global hotkey daemon...
Starting Disk Manager...
Starting WPA supplicant...
[ OK ] Started Avahi mDNS/DNS-SD Stack.
[ OK ] Finished Check for Raspberry Pi EEPROM updates.
[ OK ] Started triggerhappy global hotkey daemon.
[ OK ] Started System Logging Service.
[ OK ] Started Authorization Manager.
[ OK ] Started DHCP Client Daemon.
Starting Modem Manager...
[ OK ] Started WPA supplicant.
[FAILED] Failed to start dphys-swap…mount, and delete a swap file.
See 'systemctl status dphys-swapfile.service' for details.
[ OK ] Finished Raise network interfaces.
[ OK ] Reached target Network.
[ OK ] Reached target Network is Online.
Starting CUPS Scheduler...
[ OK ] Started Erlang Port Mapper Daemon.
Starting Load USB gadget scheme...
Starting HTTP based time synchronization tool...
Starting Internet superserver...
Starting /etc/rc.local Compatibility...
Starting OpenBSD Secure Shell server...
Starting Permit User Sessions...
[ OK ] Started LSB: Switch to ond…(unless shift key is pressed).
[ OK ] Started LSB: rng-tools (Debian variant).
[ OK ] Found device /dev/ttyGS0.
[ OK ] Finished Load USB gadget scheme.
[ OK ] Started /etc/rc.local Compatibility.
Mounting Mount FunctionFS instance...
[ OK ] Started Internet superserver.
[ OK ] Mounted Mount FunctionFS instance.
[ OK ] Finished Permit User Sessions.
Starting Light Display Manager...
Starting Hold until boot process finishes up...
[ OK ] Started HTTP based time synchronization tool.
[ OK ] Started User Login Management.
[ OK ] Started Unattended Upgrades Shutdown.
[ OK ] Finished Remove Stale Onli…ext4 Metadata Check Snapshots.
[FAILED] Failed to start VNC Server for X11.
Raspbian GNU/Linux 11 analog ttyS0
analog login: root (automatic login)
Password:
Linux analog 5.10.0-98183-gf814ae972859-dirty #27 SMP Wed May 25 16:01:50 EEST 2022 armv7l
The programs included with the Debian GNU/Linux system are free software;
the exact distribution terms for each program are described in the
individual files in /usr/share/doc/*/copyright.
Debian GNU/Linux comes with ABSOLUTELY NO WARRANTY, to the extent
permitted by applicable law.
Last login: Fri Jun 17 14:45:22 BST 2022 on ttyS0
root@analog:~#