This version is outdated by a newer approved version.This version (14 Feb 2018 17:52) is a draft.
Approvals: 0/1
This is an old revision of the document!
ADI AD9361 System on Module (SOM) SDR
The ADRV9361-Z7035 is built on a portfolio of highly integrated System-On-Module (SOMs) based on the Xilinx Zynq®-7000 All Programmable (AP)SoC. Starting with the AD9361, it is schematically & HDL similar to the AD-FMCOMMS3-EBZ.
The purpose of the ADRV9361-Z7035 RF SOM is to provide an RF platform to software developers, system architects, product developers, etc, who want a single platform operating over a wide tuning range (70 MHz – 6 GHz) that is capable of being used for prototype, evaluation and production volume.
Table of Contents
Introduction to the AD9361.
Introduction to Boards Based on the AD936x.
Matrix showing which boards work with which carriers.
ADRV9361-Z7035 Hardware
-
-
-
Revision History
Use the ADRV9361-Z7035 SOM Hardware to better understand the AD9361.
Getting started (Think quick start guide)
These should be partitioned more or less according to connector. For example SOM1 and SOM2 have similar QSG, FMCOMMS2345 have similar QSG
Linux Applications
Push custom data into-out of the SOM hardware.
Design with the AD9361
Understanding the AD9361
Simulation
Hardware in the loop – How to design your own custom BaseBand
Targeting
Complete Workflow
Design a custom AD9361 Based Platform
Additional Documentation about SDR Signal Chains
Help and Support
Videos and Webinars
-
-
-
-
Carriers
-
-
-
-
-
Use the RF SOM Hardware to better understand the AD9361
-
-
-
-
-
Linux Applications
-
-
-
-
Push custom data into/out of the RF SOM SDR.
-
-
-
-
Design with the AD9361
-
-
-
-
Simulation
-
Hardware in the Loop / How to design your own custom BaseBand
MATLAB/Simulink Examples
-
-
-
-
-
-
-
-
Targeting
-
Complete Workflow
-
Design a custom AD9361 based platform
-
-
-
-
-
-
-
Additional Documentation about SDR Signal Chains
-
-
Videos and Webinars
-
Warning
All the products described on this page include ESD (electrostatic discharge) sensitive devices. Electrostatic charges as high as 4000V readily accumulate on the human body or test equipment and can discharge without detection.
Although the boards feature ESD protection circuitry, permanent damage may occur on devices subjected to high-energy electrostatic discharges. Therefore, proper ESD precautions are recommended to avoid performance degradation or loss of functionality. This includes removing static charge on external equipment, cables, or antennas before connecting to the device.