This specifies any shell prompt running on the target
Ramdisk addr 0x00000000,
Compiled-in FDT at 0x80510478
earlycon: uartlite_a0 at MMIO 0x40600000 (options '115200n8')
printk: bootconsole [uartlite_a0] enabled
cma: Reserved 512 MiB at 0x8e000000
Linux version 5.4.0-168125-g1d1209cdb0ce (michael@mhenneri-D06) (gcc version 7.3.1 20180425 (crosstool-NG 1.20.0)) #2837 Fri Mar 12 17:41:16 CET 2021
setup_memory: max_mapnr: 0x7ffff
setup_memory: min_low_pfn: 0x80000
setup_memory: max_low_pfn: 0xb0000
setup_memory: max_pfn: 0xfffff
Zone ranges:
DMA [mem 0x0000000080000000-0x00000000afffffff]
Normal empty
HighMem [mem 0x00000000b0000000-0x00000000ffffefff]
Movable zone start for each node
Early memory node ranges
node 0: [mem 0x0000000080000000-0x00000000ffffefff]
Initmem setup node 0 [mem 0x0000000080000000-0x00000000ffffefff]
setup_cpuinfo: initialising cpu 0
setup_cpuinfo: Using full CPU PVR support
wt_msr_noirq
pcpu-alloc: s0 r0 d32768 u32768 alloc=1*32768
pcpu-alloc: [0] 0
Built 1 zonelists, mobility grouping on. Total pages: 522751
Kernel command line: earlycon
Dentry cache hash table entries: 131072 (order: 7, 524288 bytes, linear)
Inode-cache hash table entries: 65536 (order: 6, 262144 bytes, linear)
mem auto-init: stack:off, heap alloc:off, heap free:off
Memory: 1538692K/2097148K available (5185K kernel code, 565K rwdata, 5152K rodata, 165K init, 154K bss, 34168K reserved, 524288K cma-reserved, 1310716K highmem)
Kernel virtual memory layout:
* 0xfffea000..0xfffff000 : fixmap
* 0xff800000..0xffc00000 : highmem PTEs
* 0xff7ff000..0xff800000 : early ioremap
* 0xb0000000..0xff7ff000 : vmalloc & ioremap
NR_IRQS: 64, nr_irqs: 64, preallocated irqs: 0
irq-xilinx: mismatch in kind-of-intr param
irq-xilinx: /amba_pl/interrupt-controller@41200000: num_irq=16, sw_irq=0, edge=0xffff05f0
xilinx_timer_init: Timer base: 0xb0002000, Clocksource base: 0xb0002010
clocksource: xilinx_clocksource: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604467 ns
sched_clock: 32 bits at 100MHz, resolution 10ns, wraps every 21474836475ns
/amba_pl/timer@41c00000: irq=1, cpu_id 0
xilinx_timer_shutdown
xilinx_timer_set_periodic
Calibrating delay loop... 49.35 BogoMIPS (lpj=246784)
pid_max: default: 4096 minimum: 301
Mount-cache hash table entries: 2048 (order: 1, 8192 bytes, linear)
Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes, linear)
devtmpfs: initialized
random: get_random_u32 called from bucket_table_alloc.isra.24+0x13c/0x170 with crng_init=0
clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns
futex hash table entries: 16 (order: -4, 448 bytes, linear)
NET: Registered protocol family 16
DMA: preallocated 256 KiB pool for atomic allocations
PCI: Probing PCI hardware
vgaarb: loaded
jesd204: created con: id=0, topo=0, link=0, /amba_pl/axi_quad_spi@44a70000/hmc7044@1 <-> /amba_pl/axi-adxcvr-tx@44b60000
jesd204: created con: id=1, topo=0, link=2, /amba_pl/axi_quad_spi@44a70000/hmc7044@1 <-> /amba_pl/axi-adxcvr-rx@44a60000
jesd204: created con: id=2, topo=0, link=0, /amba_pl/axi-adxcvr-tx@44b60000 <-> /amba_pl/axi-jesd204-tx@44b90000
jesd204: created con: id=3, topo=0, link=2, /amba_pl/axi-adxcvr-rx@44a60000 <-> /amba_pl/axi-jesd204-rx@44a90000
jesd204: created con: id=4, topo=0, link=0, /amba_pl/axi-jesd204-tx@44b90000 <-> /amba_pl/axi-ad9081-tx-hpc@44b10000
jesd204: created con: id=5, topo=0, link=2, /amba_pl/axi-jesd204-rx@44a90000 <-> /amba_pl/axi-ad9081-rx-hpc@44a10000
jesd204: created con: id=6, topo=0, link=2, /amba_pl/axi-ad9081-rx-hpc@44a10000 <-> /amba_pl/axi_quad_spi@44a70000/ad9081@0
jesd204: created con: id=7, topo=0, link=0, /amba_pl/axi-ad9081-tx-hpc@44b10000 <-> /amba_pl/axi_quad_spi@44a70000/ad9081@0
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0: JESD204[2] transition uninitialized -> initialized
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0: JESD204[0] transition uninitialized -> initialized
jesd204: found 8 devices and 1 topologies
clocksource: Switched to clocksource xilinx_clocksource
NET: Registered protocol family 2
tcp_listen_portaddr_hash hash table entries: 512 (order: 1, 12288 bytes, linear)
TCP established hash table entries: 8192 (order: 3, 32768 bytes, linear)
TCP bind hash table entries: 8192 (order: 5, 163840 bytes, linear)
TCP: Hash tables configured (established 8192 bind 8192)
UDP hash table entries: 512 (order: 2, 24576 bytes, linear)
UDP-Lite hash table entries: 512 (order: 2, 24576 bytes, linear)
NET: Registered protocol family 1
RPC: Registered named UNIX socket transport module.
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
PCI: CLS 0 bytes, default 32
random: fast init done
workingset: timestamp_bits=30 max_order=19 bucket_order=0
Key type cifs.idmap registered
jffs2: version 2.2. (NAND) (SUMMARY) �© 2001-2006 Red Hat, Inc.
romfs: ROMFS MTD (C) 2007 Red Hat, Inc.
bounce: pool size: 64 pages
io scheduler mq-deadline registered
io scheduler kyber registered
Serial: 8250/16550 driver, 4 ports, IRQ sharing disabled
40600000.serial: ttyUL0 at MMIO 0x40600000 (irq = 5, base_baud = 0) is a uartlite
printk: console [ttyUL0] enabled
printk: console [ttyUL0] enabled
printk: bootconsole [uartlite_a0] disabled
printk: bootconsole [uartlite_a0] disabled
uartlite 41400000.serial: IRQ index 0 not found
brd: module loaded
Xilinx SystemACE device driver, major=254
libphy: Fixed MDIO Bus: probed
xilinx_axienet 40c00000.ethernet: TX_CSUM 2
xilinx_axienet 40c00000.ethernet: RX_CSUM 2
xilinx_axienet 40c00000.ethernet: Failed to get clock: -2
xilinx_axienet 40c00000.ethernet (unnamed net_device) (uninitialized): Setting assumed host clock to 100000000
libphy: Xilinx Axi Ethernet MDIO: probed
i2c /dev entries driver
i2c i2c-0: Added multiplexed i2c bus 1
i2c i2c-0: Added multiplexed i2c bus 2
i2c i2c-0: Added multiplexed i2c bus 3
at24 4-0054: 1024 byte 24c08 EEPROM, writable, 1 bytes/write
i2c i2c-0: Added multiplexed i2c bus 4
i2c i2c-0: Added multiplexed i2c bus 5
i2c i2c-0: Added multiplexed i2c bus 6
i2c i2c-0: Added multiplexed i2c bus 7
i2c i2c-0: Added multiplexed i2c bus 8
pca954x 0-0075: registered 8 multiplexed busses for I2C switch pca9548
i2c i2c-0: Added multiplexed i2c bus 9
i2c i2c-0: Added multiplexed i2c bus 10
i2c i2c-0: Added multiplexed i2c bus 11
i2c i2c-0: Added multiplexed i2c bus 12
i2c i2c-0: Added multiplexed i2c bus 13
i2c i2c-0: Added multiplexed i2c bus 14
i2c i2c-0: Added multiplexed i2c bus 15
i2c i2c-0: Added multiplexed i2c bus 16
pca954x 0-0074: registered 8 multiplexed busses for I2C switch pca9548
jesd204: /amba_pl/axi_quad_spi@44a70000/hmc7044@1,jesd204:0,parent=spi0.1: Using as SYSREF provider
axi_adxcvr 44a60000.axi-adxcvr-rx: AXI-ADXCVR-RX (17.01.a) using CPLL on GTY4 at 0x44A60000. Number of lanes: 4.
axi_adxcvr 44b60000.axi-adxcvr-tx: AXI-ADXCVR-TX (17.01.a) using QPLL on GTY4 at 0x44B60000. Number of lanes: 4.
axi-jesd204-rx 44a90000.axi-jesd204-rx: AXI-JESD204-RX (1.07.a) at 0x44A90000. Encoder 8b10b, width 4/4, lanes 4, jesd204-fsm.
axi-jesd204-tx 44b90000.axi-jesd204-tx: AXI-JESD204-TX (1.06.a) at 0x44B90000. Encoder 8b10b, width 4/4, lanes 4, jesd204-fsm.
axi_sysid 45000000.axi-sysid-0: AXI System ID core version (1.01.a) found
axi_sysid 45000000.axi-sysid-0: [ad9081_fmca_ebz] on [vcu118] git branch <(HEAD> git <e2a111d74bdcc055cc78409074346977a0f8452b> clean [2021-03-08 11:47:34] UTC
NET: Registered protocol family 17
Key type encrypted registered
ad9081 spi0.0: AD9081 Rev. 3 Grade 10 (API 1.1.0) probed
cf_axi_dds 44b10000.axi-ad9081-tx-hpc: Analog Devices CF_AXI_DDS_DDS MASTER (9.01.b) at 0x44B10000 mapped to 0x(ptrval), probed DDS AD9081
cf_axi_adc 44a10000.axi-ad9081-rx-hpc: ADI AIM (10.01.b) at 0x44A10000 mapped to 0x(ptrval), probed ADC AD9081 as MASTER
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[2] transition initialized -> probed
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[0] transition initialized -> probed
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[2] transition probed -> idle
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[0] transition probed -> idle
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[2] transition idle -> device_init
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[0] transition idle -> device_init
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[2] transition device_init -> link_init
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[0] transition device_init -> link_init
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[2] transition link_init -> link_supported
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[0] transition link_init -> link_supported
hmc7044 spi0.1: hmc7044_jesd204_link_pre_setup: Link2 forcing continuous SYSREF mode
hmc7044 spi0.1: hmc7044_jesd204_link_pre_setup: Link0 forcing continuous SYSREF mode
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[2] transition link_supported -> link_pre_setup
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[0] transition link_supported -> link_pre_setup
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[2] transition link_pre_setup -> clk_sync_stage1
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[0] transition link_pre_setup -> clk_sync_stage1
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[2] transition clk_sync_stage1 -> clk_sync_stage2
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[0] transition clk_sync_stage1 -> clk_sync_stage2
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[2] transition clk_sync_stage2 -> clk_sync_stage3
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[0] transition clk_sync_stage2 -> clk_sync_stage3
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[2] transition clk_sync_stage3 -> link_setup
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[0] transition clk_sync_stage3 -> link_setup
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[2] transition link_setup -> opt_setup_stage1
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[0] transition link_setup -> opt_setup_stage1
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[2] transition opt_setup_stage1 -> opt_setup_stage2
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[0] transition opt_setup_stage1 -> opt_setup_stage2
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[2] transition opt_setup_stage2 -> opt_setup_stage3
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[0] transition opt_setup_stage2 -> opt_setup_stage3
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[2] transition opt_setup_stage3 -> opt_setup_stage4
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[0] transition opt_setup_stage3 -> opt_setup_stage4
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[2] transition opt_setup_stage4 -> opt_setup_stage5
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[0] transition opt_setup_stage4 -> opt_setup_stage5
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[2] transition opt_setup_stage5 -> clocks_enable
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[0] transition opt_setup_stage5 -> clocks_enable
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[2] transition clocks_enable -> link_enable
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[0] transition clocks_enable -> link_enable
ad9081 spi0.0: JESD RX (JTX) Link2 in DATA, SYNC deasserted, PLL locked, PHASE established, MODE valid
ad9081 spi0.0: JESD TX (JRX) Link0 0xF lanes in DATA
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[2] transition link_enable -> link_running
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[0] transition link_enable -> link_running
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[2] transition link_running -> opt_post_running_stage
jesd204: /amba_pl/axi_quad_spi@44a70000/ad9081@0,jesd204:1,parent=spi0.0: JESD204[0] transition link_running -> opt_post_running_stage
Freeing unused kernel memory: 164K
This architecture does not have kernel memory protection.
Run /init as init process
Starting syslogd: OK
Starting klogd: OK
Running sysctl: OK
Saving random seed: random: dd: uninitialized urandom read (512 bytes read)
OK
Starting network: udhcpc: started, v1.31.1
net eth0: Promiscuous mode disabled.
xilinx_axienet 40c00000.ethernet eth0: Setting assumed host clock to 100000000
net eth0: Promiscuous mode disabled.
net eth0: Speed other than 10, 100
net eth0: or 1Gbps is not supported
xilinx_axienet 40c00000.ethernet eth0: Link is Down
udhcpc: sending discover
xilinx_axienet 40c00000.ethernet eth0: Link is Up - 1Gbps/Full - flow control off
udhcpc: sending discover
udhcpc: sending select for 10.44.3.51
udhcpc: lease of 10.44.3.51 obtained, lease time 43200
deleting routers
adding dns 10.32.51.110
adding dns 10.64.53.110
Starting dropbear sshd: random: dropbear: uninitialized urandom read (32 bytes read)
OK
Starting IIO Server Daemon
Welcome to Buildroot
buildroot login: root
Password:
#