Wiki

This version (01 Mar 2023 13:56) was approved by Paul Pop.The Previously approved version (19 Apr 2022 10:01) is available.Diff

JESD204 Interface Framework

The JESD204, JESD204A, JESD204B and the JESD204C data converter serial interface standard was created through the JEDEC committee to standardize and reduce the number of data inputs/outputs between high-speed data converters and other devices, such as FPGAs (field-programmable gate arrays). Fewer interconnects simplifies layout and allows smaller form factor realization without impacting overall system performance. These attributes are important to address the system size and cost constraints of a range of high speed ADC applications, including wireless infrastructure (GSM, EDGE, W-CDMA, LTE, CDMA2000, WiMAX, TD-SCDMA) transceiver architectures, software-defined radios, portable instrumentation, medical ultrasound equipment, and Mil/Aero applications such as radar and secure communications. Analog Devices is an original participating member of the JEDEC JESD204 standards committee and we have concurrently developed compliant data converter technology and tools, and a comprehensive product roadmap to fully enable our customers to take advantage of this significant interfacing breakthrough.

Analog Devices supplies a full-stack supporting JESD204B/C which provides a fully integrated system level experience. This solution includes

How to Obtain a License

When customers and partners download software from github, or e-mail downloaded software to someone, they are obligated to comply to the terms and conditions of the Software License Agreement. The core is released under two difference licenses. You may choose either:

  • Commercial licenses may be purchased from Analog Devices, Inc. or any authorized distributor by ordering IP-JESD204. This will allow you to use the core in a closed system.
  • GPL 2, this allows you to use the core for any purpose, but you must release anything else that links to the JESD204 core (this would normally be your algorithmic IP). You do not need to sign anything purchase anything to use the JESD204 core under the GPL license.

There is only one core, the only difference is the license and support. If you have a question about the license: you can email jesd204 [dash] licensing [at] analog [dot] com.

FPGA HDL Support

The JESD204B/C standard defines multiple layers, each layer being responsible for a particular function. The Analog Devices JESD204B/C HDL solution follows the standard here and defines 4 layers. Physical layer, link layer, transport layer and application layer. For the first three layers Analog Devices provides standard components that can be linked up to provide a full JESD204B/C protocol processing chain.

Depending on the FPGA and converter combinations that are being interfaced different components can be chosen for the physical and transport layer. The FPGA defines which physical layer component should be used and the interfaced converter defines which transport layer component should be used.

The link layer component is selected based on the direction of the JESD204B/C link.

The application layer is user defined and can be used to implement application specific signal processing.

Physical Layer

Physical layer peripherals are responsible for interfacing and configuring the high-speed serial transceivers. Currently we have support for GTXE2, GTHE3, GTHE4, GTYE4 for Xilinx and Arria 10 transceivers for Intel.

  • AXI_ADXCVR: JESD204B Gigabit Transceiver Register Configuration Peripheral
  • UTIL_ADXCVR: JESD204B Gigabit Transceiver Interface Peripheral for Xilinx FPGAs

Link layer peripherals are responsible for JESD204B/C protocol handling, including scrambling/descrambling, lane alignment, character replacement and alignment monitoring.

Transport Layer

Transport layer peripherals are responsible for converter specific data framing and de-framing.

Interfaces

Interfaces are a well-defined collection of wires that are used to communicate between components. The following interfaces are used to connect components of the HDL JESD204B/C processing stack.

Software Support

Linux

No-OS

Tutorial

  1. Generic JESD204B block designs. This will help you understand the generic blocks for the next steps.
  2. Checkout the HDL Source, and then build either one of:

Example Projects

Additional Information

Technical Articles

JESD204B Rapid Prototyping Platforms

JESD204B Analog-to-Digital Converters

  • AD6673: 80 MHz Bandwidth, Dual IF Receiver
  • AD6674: 385 MHz BW IF Diversity Receiver
  • AD6676: Wideband IF Receiver Subsystem
  • AD6677: 80 MHz Bandwidth, IF Receiver
  • AD6684: 135 MHz Quad IF Receiver
  • AD6688: RF Diversity and 1.2GHz BW Observation Receiver
  • AD9208: 14-Bit, 3GSPS, JESD204B, Dual Analog-to-Digital Converter
  • AD9234: 12-Bit, 1 GSPS/500 MSPS JESD204B, Dual Analog-to-Digital Converter
  • AD9250: 14-Bit, 170 MSPS/250 MSPS, JESD204B, Dual Analog-to-Digital Converter
  • AD9625: 12-Bit, 2.6 GSPS/2.5 GSPS/2.0 GSPS, 1.3 V/2.5 V Analog-to-Digital Converter
  • AD9656: Quad, 16-Bit, 125 MSPS JESD204B 1.8 V Analog-to-Digital Converter
  • AD9680: 14-Bit, 1.25 GSPS/1 GSPS/820 MSPS/500 MSPS JESD204B, Dual Analog-to-Digital Converter
  • AD9683: 14-Bit, 170 MSPS/250 MSPS, JESD204B, Analog-to-Digital Converter
  • AD9690: 14-Bit, 500 MSPS / 1 GSPS JESD204B, Analog-to-Digital Converter
  • AD9691: 14-Bit, 1.25 GSPS JESD204B, Dual Analog-to-Digital Converter
  • AD9694: 14-Bit, 500 MSPS JESD204B, Quad Analog-to-Digital Converter
  • AD9083: 16-Channel, 125 MHz Bandwidth, JESD204B Analog-to-Digital Converter

JESD204B Digital-to-Analog Converters

  • AD9135: Dual, 11-Bit, high dynamic, 2.8 GSPS, TxDAC+® Digital-to-Analog Converter
  • AD9136: Dual, 16-Bit, 2.8 GSPS, TxDAC+® Digital-to-Analog Converter
  • AD9144: Quad, 16-Bit, 2.8 GSPS, TxDAC+® Digital-to-Analog Converter
  • AD9152: Dual, 16-Bit, 2.25 GSPS, TxDAC+ Digital-to-Analog Converter
  • AD9154: Quad, 16-Bit, 2.4 GSPS, TxDAC+® Digital-to-Analog Converter
  • AD9161: 11-Bit, 12 GSPS, RF Digital-to-Analog Converter
  • AD9162: 16-Bit, 12 GSPS, RF Digital-to-Analog Converter
  • AD9163: 16-Bit, 12 GSPS, RF DAC and Digital Upconverter
  • AD9164: 16-Bit, 12 GSPS, RF DAC and Direct Digital Synthesizer
  • AD9172: Dual, 16-Bit, 12.6 GSPS RF DAC with Channelizers
  • AD9173: Dual, 16-Bit, 12.6 GSPS RF DAC with Channelizers
  • AD9174: Dual, 16-Bit, 12.6 GSPS RF DAC and Direct Digital Synthesizer
  • AD9175: Dual, 11-Bit/16-Bit, 12.6 GSPS RF DAC with Wideband Channelizers
  • AD9176: Dual, 16-Bit, 12.6 GSPS RF DAC with Wideband Channelizers

JESD204B RF Transceivers

  • AD9371: SDR Integrated, Dual RF Transceiver with Observation Path
  • AD9375: SDR Integrated, Dual RF Transceiver with Observation Path and DPD
  • ADRV9009: SDR Integrated, Dual RF Transceiver with Observation Path
  • ADRV9008-1: SDR Integrated, Dual RF Receiver
  • ADRV9008-2: SDR Integrated, Dual RF Transmitter with Observation Path

JESD204B/C Mixed-Signal Front Ends

  • AD9081: MxFE™ Quad, 16-Bit, 12GSPS RFDAC and Quad, 12-Bit, 4GSPS RFADC
  • AD9082: MxFE™ QUAD, 16-Bit, 12GSPS RFDAC and DUAL, 12-Bit, 6GSPS RFADC

JESD204B Clocking Solutions

  • AD9528: JESD204B Clock Generator with 14 LVDS/HSTL Outputs
  • HMC7043: High Performance, 3.2 GHz, 14-Output Fanout Buffer
  • HMC7044: High Performance, 3.2 GHz, 14-Output Jitter Attenuator with JESD204B
  • LTC6952: Ultralow Jitter, 4.5GHz PLL, JESD204B/JESD204C
resources/fpga/peripherals/jesd204.txt · Last modified: 01 Mar 2023 10:31 by Paul Pop