The AXI JESD204B TX peripheral driver is a simple driver that supports the ADI JESD204B Transmit Peripheral. The driver reads JESD204B link configuration data from the devicetree and configures the peripheral accordingly. After configuration has completed the JESD204B link is enabled. Link state can be monitored through sysfs files.
This driver also work in conjunction with the JESD204 (FSM) Interface Linux Kernel Framework, in this case JESD204B link configuration is provided by the JESD204-FSM framework.
Source | Mainlined? |
---|---|
drivers/iio/jesd204/axi_jesd204_tx.c | No |
Function | File |
---|---|
driver | drivers/iio/jesd204/axi_jesd204_tx.c |
The AXI JESD204B driver is a platform driver and can currently only be instantiated via device tree.
Required devicetree properties:
K
)F
)Optional devicetree properties:
HD
) operation.N
).M
).CS
).Example:
jesd204b-tx@77a00000 { compatible = "adi,axi-jesd204-tx-1.00.a"; reg = <0x77a00000 0x10000>; interrupts = <0 56 4>; clock-names = "s_axi_aclk", "device_clk"; clocks = <&clkc 14>, <&ad9528 13>; adi,octets-per-frame = <32>; adi,frames-per-multiframe = <4>; };
When using the JESD204 (FSM) Interface Linux Kernel Framework the JESD link parameters are broadcasted by the framework to all link components.
Required devicetree properties:
Optional devicetree clock-names:
device_clk
and link_clock
need to be different. This is typical the case in case SYNTH_DATA_PATH_WIDTH
and TPL_DATA_PATH_WIDTH
differs. Then device_clk
becomes link_clk
times SYNTH_DATA_PATH_WIDTH
/ TPL_DATA_PATH_WIDTH
. link_clk
still needs to be lane_clk
/ 40 for JESD204B/8B10B encoding and lane_clk
/ 66 for JESD204C/64B66B encoding.Example:
axi_ad9081_tx_jesd: axi-jesd204-tx@84b90000 { compatible = "adi,axi-jesd204-tx-1.0"; reg = <0x84b90000 0x1000>; interrupts = <0 106 IRQ_TYPE_LEVEL_HIGH>; clocks = <&zynqmp_clk 71>, <&hmc7044 6>, <&axi_ad9081_adxcvr_tx 0>; clock-names = "s_axi_aclk", "device_clk", "lane_clk"; jesd204-device; #jesd204-cells = <2>; jesd204-inputs = <&axi_ad9081_adxcvr_tx 0 DEFRAMER_LINK0_TX>; };
Configure kernel with “make menuconfig” (alternatively use “make xconfig” or “make qconfig”)
Linux Kernel Configuration Device Drivers ---> <*> Industrial I/O support ---> --- Industrial I/O support -*- Enable ring buffer support within IIO -*- Industrial I/O lock free software ring -*- Enable triggered sampling support <*> JESD204 High-Speed Serial Interface Support ---> [--snip--] <*> Analog Devices AXI JESD204B TX Support [--snip--]
This driver provides advanced diagnostics, status and via sysfs. A brief summary is with examples are provided below.
This specifies any shell prompt running on the target
root@analog:/sys/bus/platform/devices/84b90000.axi-jesd204-tx# ls -l total 0 lrwxrwxrwx 1 root root 0 Feb 6 16:38 driver -> ../../../../bus/platform/drivers/axi-jesd204-tx -rw-r--r-- 1 root root 4096 Feb 6 16:39 driver_override -r--r--r-- 1 root root 4096 Feb 6 16:39 encoder drwxr-xr-x 3 root root 0 Feb 6 16:38 jesd204:5 -r--r--r-- 1 root root 4096 Feb 6 16:39 modalias lrwxrwxrwx 1 root root 0 Feb 6 16:39 of_node -> ../../../../firmware/devicetree/base/fpga-axi@0/axi-jesd204-tx@84b90000 drwxr-xr-x 2 root root 0 Feb 6 16:39 power -r--r--r-- 1 root root 4096 Feb 6 16:39 status lrwxrwxrwx 1 root root 0 Feb 6 16:38 subsystem -> ../../../../bus/platform -rw-r--r-- 1 root root 4096 Feb 6 16:38 uevent
Reading the device/link status:
This specifies any shell prompt running on the target
root@analog:/sys/bus/platform/devices/84b90000.axi-jesd204-tx# cat status Link is enabled Measured Link Clock: 375.034 MHz Reported Link Clock: 375.000 MHz Measured Device Clock: 375.034 MHz Reported Device Clock: 375.000 MHz Desired Device Clock: 375.000 MHz Lane rate: 15000.000 MHz Lane rate / 40: 375.000 MHz LMFC rate: 46.875 MHz SYNC~: deasserted Link status: DATA SYSREF captured: Yes SYSREF alignment error: No
Reading the Encoder used:
This specifies any shell prompt running on the target
root@analog:/sys/bus/platform/devices/84b90000.axi-jesd204-tx# cat encoder 8b10b