Wiki

No renderer 'pdf' found for mode 'pdf'
This version (08 Apr 2022 08:25) was approved by Shine Cabatan.The Previously approved version (05 Jun 2013 16:47) is available.Diff

AD996x Evaluation Board

Documentation and software updates for using the AD9961/AD9963 Evaluation Boards are included in individual, self-extracting update files..

Files included in the AD996X Update:

Download the AD9963 Update

Data Pattern Generator

The Data Pattern Generator (DPG) is a bench-top instrument for driving vectors into high-speed digital-to-analog converters. The DPG connects to a USB on a PC and allows a user to download a vector from the PC into the internal memory of the DPG. Once downloaded, the vector can be played out to an attached evaluation board for a specific DAC at full speed. This allows for rapid evaluation of the DAC with both generic and custom-generated test data.

For more information on the DPG line of pattern generators and software:

resources/eval/dpg/eval-ad996x.txt · Last modified: 08 Apr 2022 08:25 by Shine Cabatan