Wiki

This version (03 Aug 2021 13:48) was approved by Ciaran Watterson.The Previously approved version (14 Feb 2017 16:35) is available.Diff

SDP-H1 for High-Speed DAC Evaluation

The SDP-H1 platform is used to evaluate many types of Analog Devices components and systems. The information on this page applies only to High-Speed DAC evaluation.

The SDP-H1 is a device designed to support the evaluation of Analog Devices' High-Speed Digital-to-Analog Converters (DAC). The device is connected to a PC over USB, and allows a user to download a data vector into the SDP-H1, which is then played out to an attached DAC evaluation board.

Please note: Analog Devices' pattern generators and high-speed DAC evaluation boards are designed and sold solely to support an efficient and thorough means by which to evaluate Analog Devices high speed DACs in a lab environment for a wide range of end applications. Any application or use of the pattern generators and/or high-speed DAC evaluation boards, other than specified above, will not be supported.

This page describes the hardware of SDP-H1. The device can be driven from many different software applications. For more information on the software, please see the High-Speed DAC Software Suite documentation.

For information on other models of DAC pattern generators, please see the DPG page.

Ordering Code

The part number for the SDP-H1 is EVAL-SDP-CH1Z.

To order an SDP-H1, please visit the SDP-H1 Ordering Page

Hardware Specifications

Please note that not all hardware options and specifications are supported with any particular evaluation board or software package. Specifications are subject to change without notice.

  • Converter Interfaces
    • CMOS Interface
      • 32-bits (shared with the P lines of the LVDS bus)
      • Up to 300Mbps per bit(SDR)
      • Same connector and pinout as DPG3 when paired with the DAC FMC Adapter.
    • LVDS Interface
      • 32-bits (P lines shared with CMOS interface)
      • Up to 740Mbps per line (370MHz DDR) when used with evaluation boards with interface widths of 16 lines or less. Up to 370Mbps (185MHz DDR) when used with evaluation boards with interface widths greater than 16lines (up to a maximum of 32 lines).
      • Same connector and pinout as DPG3 when paired with the DAC FMC Adapter.
  • Memory
    • 64MB DDR2 Discrete Memory
  • PC Interface
    • USB 2.0 “B” connector
  • Specified for operation at 25ºC only

Some PCs with USB 3.0 SuperSpeed ports have been unable to communicate reliably with the SDP-H1. On these PCs, the standard USB 2.0 ports (without the logo) should be used with the SDP-H1.

Connector Pinouts

The SDP-H1 platform utilizes the standard VITA 57.1 “FMC-LPC” connector. See the VITA FMC page for more information.

Firmware Update

The firmware of the SDP-H1 is updated automatically every time the platform is used. No user interaction is required.

Support

Please contact DPG Support with any additional questions regarding the DPG or DAC Software Suite.

Please contact ACE Support if you are using DPG Lite with ACE.

resources/eval/dpg/hsdac-sdp-h1.txt · Last modified: 03 Aug 2021 13:48 by Ciaran Watterson