Wiki

The most recent version of this page is a draft.DiffThis version is outdated by a newer approved version.DiffThis version (05 Jun 2013 16:47) was approved by Michael Fowler.The Previously approved version (28 Feb 2013 17:04) is available.Diff

This is an old revision of the document!


AD996x Evaluation Board

Documentation and software updates for using the AD9961/AD9963 Evaluation Boards are included in individual, self-extracting update files.

Files included in the AD996X Update:

Download the AD9963 Update

Data Pattern Generator

The Data Pattern Generator (DPG) is a bench-top instrument for driving vectors into high-speed digital-to-analog converters. The DPG connects to a USB on a PC and allows a user to download a vector from the PC into the internal memory of the DPG. Once downloaded, the vector can be played out to an attached evaluation board for a specific DAC at full speed. This allows for rapid evaluation of the DAC with both generic and custom-generated test data.

For more information on the DPG line of pattern generators and software:

resources/eval/dpg/eval-ad996x.1370443657.txt.gz · Last modified: 05 Jun 2013 16:47 by Michael Fowler