This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:tools-software:sigmastudiov2:modules:basic:sevenbandleveldetector [04 Feb 2020 10:36] – Added an image Sanjeeva Reddy | resources:tools-software:sigmastudiov2:modules:basic:sevenbandleveldetector [11 May 2021 15:28] (current) – [Configurable Parameters] Nikhin Shetty | ||
---|---|---|---|
Line 2: | Line 2: | ||
====== Seven Band Level Detector ====== | ====== Seven Band Level Detector ====== | ||
\\ | \\ | ||
- | {{: | + | {{: |
===== Description ===== | ===== Description ===== | ||
The Seven-Band Level Detector block calculates the input signal level, reading directly from the hardware in real-time, and displays the level graphically in seven frequency band meter displays: | The Seven-Band Level Detector block calculates the input signal level, reading directly from the hardware in real-time, and displays the level graphically in seven frequency band meter displays: | ||
Line 17: | Line 17: | ||
\\ | \\ | ||
===== Targets Supported ===== | ===== Targets Supported ===== | ||
- | ^Name^ADSP-214xx(Sample)^ADSP-214xx(Block)^ADSP-215xx/ | + | ^ Name ^ ADSP-214xx ^ ADSP-215xx/ |
- | |Seven Band Level Detector| | + | | ----------------------------------------------------- | -------------------- | -------------------------------- | ---------------------------- | |
+ | |Seven Band Level Detector| | ||
\\ | \\ | ||
===== Pins ===== | ===== Pins ===== | ||
==== Input ==== | ==== Input ==== | ||
+ | | ---------------------- | -------------- | ---------------------- | | ||
|Input0|Audio|Input Channel 0| | |Input0|Audio|Input Channel 0| | ||
==== Output ==== | ==== Output ==== | ||
- | |Output0|Control|Output channel 0| | + | | ---------------------- | -------------- | ---------------------- | |
+ | |Output0| | ||
\\ | \\ | ||
===== Configurable Parameters ===== | ===== Configurable Parameters ===== | ||
- | No configurable parameters | + | ^ GUI Parameter |
+ | | ---------------------------------------- | ---------------------- | ------------------ | ---------------------------------------- | | ||
+ | | On/Off Switch | OFF | ON/ | ||
\\ | \\ | ||
===== DSP Parameters ===== | ===== DSP Parameters ===== | ||
No DSP Parameters | No DSP Parameters | ||
\\ | \\ |