Click here to return to the Basic page
The MinValueHold block monitors one (or more) input(s) and routes the minimum value of the input to the output. This block hold's the min value while the control input is 1 and reset the min value while the control input is 0.
Name | ADSP-214xx | ADSP-215xx/SC5xx | ADAU145x/146x |
---|---|---|---|
———————————————————— | ——————-- | ——————————-- | —————————- |
MinValueHold | B/S | B/S | B/S |
Name | Type | Description |
---|---|---|
—————————— | ———————————————————— | —————————— |
Reset | Control | Resets the minimum value |
InputX | Audio | Input channel X |
Note:
Name | Type | Description |
---|---|---|
—————————— | ———————————————————— | —————————— |
Output | Audio | Output channel |
GUI Parameter Name | Default Value | Range | Function Description |
---|---|---|---|
—————————— | ————————— | —————————- | ———————————————————- |
NumChannels | 1 | 20 | Number of input and output channels. Change in this value requires re-compilation |