This shows you the differences between two versions of the page.
Next revision | Previous revision | ||
resources:tools-software:sigmastudiov2:modules:arithmeticandlogic:minormax [19 Mar 2021 14:02] – created Krithika Manchale | resources:tools-software:sigmastudiov2:modules:arithmeticandlogic:minormax [21 Sep 2022 12:46] (current) – Updates Images Angu Sewa | ||
---|---|---|---|
Line 1: | Line 1: | ||
[[resources/ | [[resources/ | ||
- | ====== Min or Max ====== | + | ====== Min or Max (Block)====== |
+ | \\ | ||
+ | {{: | ||
+ | \\ | ||
+ | {{: | ||
+ | {{: | ||
+ | \\ | ||
+ | ===== Description ===== | ||
+ | Min/Max is a Block Processing module which compares the each input samples of one channel with other channels in block of input samples. | ||
+ | By default it will check the minimum Algorithm. Option to select Minimum or Maximum Algorithm by clicking on bit map icon. | ||
+ | \\ | ||
+ | ===== Targets Supported ===== | ||
+ | ^ Name ^ ADSP-214xx ^ ADSP-215xx/ | ||
+ | | ------------------------------ | -------------------- | -------------------------------- | ---------------------------- | | ||
+ | | Min or Max | NA | NA | B | | ||
+ | \\ | ||
+ | ===== Pins ===== | ||
+ | ==== Input ==== | ||
+ | ^Name^Type^Description^ | ||
+ | | --------------------------------------- | ---------------------------- | --------------------------------------- | | ||
+ | |Input0|Audio|Input channel 0| | ||
+ | |Input1|Audio|Input channel 1| | ||
+ | |||
+ | ==== Output ==== | ||
+ | ^Name^Type^Description^ | ||
+ | | --------------------------------------- | ---------------------------- | --------------------------------------- | | ||
+ | |Output|Audio|Output channel 0| | ||
+ | |||
+ | ===== Configurable Parameters ===== | ||
+ | ^GUI Control Name^Default Value^Range^Function Description^ | ||
+ | | --------------------------------------- | ---------------------------- | ---------------------------- | --------------------------------------------------------------------- | | ||
+ | |StateValue| 0 | 0 - 1 |To select Minimum or Maximum Algorithm| | ||
+ | |NumChannels| 0 | 2 - 14 |To select Minimum or Maximum Algorithm| | ||
+ | |||
+ | ===== DSP Parameters ===== | ||
+ | NO DSP parameters |