Wiki

This version (10 May 2021 15:49) was approved by Krithika Manchale, John Joseph.

Click here to return to the Arithmetic and Logic page

Min or Max (Block)


Description

Min/Max is a Block Processing module which compares the each input samples of one channel with other channels in block of input samples. By default it will check the minimum Algorithm. Option to select Minimum or Maximum Algorithm by clicking on bit map icon.

Targets Supported

Name ADSP-214xx ADSP-215xx/SC5xx ADAU145x/146x
—————————— ——————-- ——————————-- —————————-
Min or Max NA NA B


Pins

Input

NameTypeDescription
————————————— —————————- —————————————
Input0AudioInput channel 0
Input1AudioInput channel 1

Output

NameTypeDescription
————————————— —————————- —————————————
OutputAudioOutput channel 0

Configurable Parameters

GUI Control NameDefault ValueRangeFunction Description
————————————— —————————- —————————- ———————————————————————
StateValue 0 0 - 1 To select Minimum or Maximum Algorithm
NumChannels 0 2 - 14 To select Minimum or Maximum Algorithm

DSP Parameters

NO DSP parameters

resources/tools-software/sigmastudiov2/modules/arithmeticandlogic/minormax.txt · Last modified: 06 May 2021 12:24 by Krithika Manchale