Click here to return to the Arithmetic and Logic page
Min/Max is a Block Processing module which compares the each input samples of one channel with other channels in block of input samples.
By default it will check the minimum Algorithm. Option to select Minimum or Maximum Algorithm by clicking on bit map icon.
Name | ADSP-214xx | ADSP-215xx/SC5xx | ADAU145x/146x |
---|---|---|---|
—————————— | ——————-- | ——————————-- | —————————- |
Min or Max | NA | NA | B |
Name | Type | Description |
---|---|---|
————————————— | —————————- | ————————————— |
Input0 | Audio | Input channel 0 |
Input1 | Audio | Input channel 1 |
Name | Type | Description |
---|---|---|
————————————— | —————————- | ————————————— |
Output | Audio | Output channel 0 |
GUI Control Name | Default Value | Range | Function Description |
---|---|---|---|
————————————— | —————————- | —————————- | ——————————————————————— |
StateValue | 0 | 0 - 1 | To select Minimum or Maximum Algorithm |
NumChannels | 0 | 2 - 14 | To select Minimum or Maximum Algorithm |
NO DSP parameters