Both sides previous revisionPrevious revisionNext revision | Previous revision |
resources:eval:user-guides:adrv9361-z7035 [14 Feb 2018 17:52] – Changed underscore to dash Neil Wilson | resources:eval:user-guides:adrv9361-z7035 [30 Mar 2023 08:14] (current) – old revision restored (30 Jan 2023 02:00) Clarissa Septimo |
---|
====== ADI AD9361 System on Module (SOM) SDR ====== | ====== ADRV9361-Z7035 System on Module (SOM) SDR ====== |
{{ http://picozed.org/sites/default/files/styles/product_slider/public/product/hand.png}} | {{ http://picozed.org/sites/default/files/styles/product_slider/public/product/hand.png}} |
| |
The [[adi>ADRV9361-Z7035]] is built on a portfolio of highly integrated System-On-Module (SOMs) based on the Xilinx Zynq®-7000 All Programmable (AP)SoC. Starting with the AD9361, it is schematically & HDL similar to the [[AD-FMCOMMS3-EBZ]]. | The [[adi>ADRV9361-Z7035]] is built on a portfolio of highly integrated System-On-Module (SOMs) based on the Xilinx Zynq®-7000 All Programmable (AP)SoC. Starting with the AD9361, it is schematically & HDL similar to the [[AD-FMCOMMS3-EBZ]]. |
| |
The purpose of the [[adi>ADRV9361-Z7035]] RF SOM is to provide an RF platform to software developers, system architects, product developers, etc, who want a single platform operating over a wide tuning range (70 MHz – 6 GHz) that is capable of being used for prototype, evaluation and production volume. | The purpose of the [[adi>ADRV9361-Z7035]] RF SOM is to provide an RF platform to software developers, system architects, product developers, etc, who want a single platform operating over a wide tuning range (70 MHz – 6 GHz) that is capable of being used for prototype, evaluation and reference design to help with production volume. |
| |
===== Table of Contents ===== | ===== Table of Contents ===== |
| - [[.:AD9361|Introduction to the AD9361.]] |
- Introduction to the AD9361. | - [[.:ad-fmcomms2-ebz:introduction|Introduction]] |
- Introduction to Boards Based on the AD936x. | - [[.:ad-fmcomms2-ebz:hardware:tuning|Tuning the system]] |
- Matrix showing which boards work with which carriers. | - [[./adrv9361-Z7035:introduction|Introduction to Boards Based on the AD9361.]] |
- ADRV9361-Z7035 Hardware | - ADRV9361-Z7035 Hardware |
- [[./adrv9361-Z7035/Mechanical|Mechanical Design]] | - [[./adrv9361-Z7035/Mechanical|Mechanical Design]] |
- [[./adrv9361-Z7035/Electrical-Specifications|Electrical Specifications]] | - [[./adrv9361-Z7035/Electrical-Specifications|Electrical Specifications]] |
- [[./adrv9361-Z7035/Performance|Performance]] | - [[./adrv9361-Z7035/Performance|Performance]] |
- Revision History | - [[.:pzsdr:power-and-sequencing|Power and Sequencing]] |
- Use the ADRV9361-Z7035 SOM Hardware to better understand the AD9361. | - [[./adrv9361-Z7035/Revision-History|Revision History]] |
- Getting started (Think quick start guide) | - including schematics and BOM |
- These should be partitioned more or less according to connector. For example SOM1 and SOM2 have similar QSG, FMCOMMS2345 have similar QSG | - Carriers |
- Linux Applications | - [[.:pzsdr:carriers:fmc|FMC Carrier (PZSDRCC-FMC)]] |
- Push custom data into-out of the SOM hardware. | - [[.:pzsdr:carriers:brk|Breakout Carrier (PZSDRCC-BRK)]] |
- Design with the AD9361 | - [[.:pzsdr:carriers:pcie|PCIe Carrier (PZSDRCC-PCIE)]] |
- Understanding the AD9361 | - [[.:pzsdr:carriers:packrf|PackRF Carrier (PZSDRCC-PackRF)]] |
- Simulation | |
- Hardware in the loop – How to design your own custom BaseBand | |
- Targeting | |
- Complete Workflow | |
- Design a custom AD9361 Based Platform | |
- Additional Documentation about SDR Signal Chains | |
- Help and Support | |
- Videos and Webinars | |
| |
- [[.:ad-fmcomms2-ebz:introduction|Introduction]] | |
- [[./adrv9361_Z7035/hardware|RF SOM Hardware]] | |
- [[.:ad-fmcomms2-ebz:hardware:tuning|Tuning the system]] | |
- [[./adrv9361_Z7035/testing|Environmental Testing]] | |
- Carriers | |
- [[.:pzsdr:carriers:fmc|FMC Carrier (PZSDRCC-FMC)]] | |
- [[.:pzsdr:carriers:brk|Breakout Carrier (PZSDRCC-BRK)]] | |
- [[.:pzsdr:carriers:pcie|PCIe Carrier (PZSDRCC-PCIE)]] | |
- [[.:pzsdr:carriers:packrf|PackRF Carrier (PZSDRCC-PackRF)]] | |
- [[./adrv9361_Z7035/Power-and-Sequencing|Power and Sequencing]] | |
- Use the RF SOM Hardware to better understand the AD9361 | - Use the RF SOM Hardware to better understand the AD9361 |
- [[.:ad-fmcomms2-ebz:prerequisites|What you need to get started]] | - [[.:ad-fmcomms2-ebz:prerequisites|What you need to get started]] |
- [[.:ad-fmcomms2-ebz:quickstart|Quick Start Guides]] | - [[.:ad-fmcomms2-ebz:quickstart|Quick Start Guides]] |
- [[.:ad-fmcomms2-ebz:quickstart:zynq|Linux on RF SOM]] | - [[.:ad-fmcomms2-ebz:quickstart:zynq|Linux on RF SOM]] |
- [[/resources/tools-software/linux-software/zynq_images#preparing_the_image|Configure a pre-existing SD-Card]] | - [[:resources:tools-software:linux-software:kuiper-linux |Configure a pre-existing SD-Card]] |
- [[/resources/tools-software/linux-software/zynq_images#staying_up_to_date|Update the old card you received with your hardware]] | - [[:resources:tools-software:linux-software:kuiper-linux |Update the old card you received with your hardware]] |
- Linux Applications | - Basic Applications |
- [[resources/tools-software/linux-software/iio_oscilloscope|IIO Scope]] | - [[resources/tools-software/linux-software/iio_oscilloscope|IIO Scope]] |
- [[resources/tools-software/linux-software/fmcomms2_plugin|AD9361 Control IIO Scope Plugin]] | - [[resources/tools-software/linux-software/fmcomms2_plugin|AD9361 Control IIO Scope Plugin]] |
- [[.:ad-fmcomms2-ebz:software:filters|MATLAB Filter Design Wizard for AD9361]] | - [[.:ad-fmcomms2-ebz:software:filters|MATLAB Filter Design Wizard for AD9361]] |
- Simulation | - Simulation |
- [[.:ad-fmcomms2-ebz:software:simrf|MathWorks SimRF Models of the AD9361]] | - [[.:ad-fmcomms2-ebz:software:simrf|MathWorks RF Blockset Models of the AD9361]] |
- Hardware in the Loop / How to design your own custom BaseBand | - Hardware in the Loop / How to design your own custom BaseBand |
- MATLAB/Simulink Examples | - MATLAB/Simulink Examples |
- Complete Workflow | - Complete Workflow |
- [[/resources/eval/user-guides/picozed_sdr/tutorials/adsb|ADS-B Airplane Tracking Tutorial]] | - [[/resources/eval/user-guides/picozed_sdr/tutorials/adsb|ADS-B Airplane Tracking Tutorial]] |
| - [[resources:eval:user-guides:ad-fmcomms2-ebz:software:matlab_bsp_modem|QPSK Modem Design Workflow]] |
- Design a custom AD9361 based platform | - Design a custom AD9361 based platform |
- [[.:ad-fmcomms2-ebz:software:linux|Linux software]] | - [[.:ad-fmcomms2-ebz:software:linux|Linux software]] |