This specifies any shell prompt running on the target
U-Boot 2018.01-21441-ga6ab387 (Aug 31 2022 - 11:43:06 +0100), Build: jenkins-development-build_uboot-2
Model: Zynq Zed Development Board
Board: Xilinx Zynq
Silicon: v3.1
DRAM: ECC disabled 512 MiB
MMC: sdhci@e0100000: 0 (SD)
SF: Detected n25q256a with page size 256 Bytes, erase size 4 KiB, total 32 MiB
In: serial@e0001000
Out: serial@e0001000
Err: serial@e0001000
Net: ZYNQ GEM: e000b000, phyaddr 0, interface rgmii-id
eth0: ethernet@e000b000
reading uEnv.txt
407 bytes read in 19 ms (20.5 KiB/s)
Importing environment from SD ...
Hit any key to stop autoboot: 0
Device: sdhci@e0100000
Manufacturer ID: 3
OEM: 5344
Name: SP32G
Tran Speed: 50000000
Rd Block Len: 512
SD version 3.0
High Capacity: Yes
Capacity: 29.7 GiB
Bus Width: 4-bit
Erase Group Size: 512 Bytes
reading uEnv.txt
407 bytes read in 19 ms (20.5 KiB/s)
Loaded environment from uEnv.txt
Importing environment from SD ...
Running uenvcmd ...
Copying Linux from SD to RAM...
reading uImage
7754888 bytes read in 448 ms (16.5 MiB/s)
reading devicetree.dtb
28708 bytes read in 26 ms (1.1 MiB/s)
** Unable to read file uramdisk.image.gz **
## Booting kernel from Legacy Image at 03000000 ...
Image Name: Linux-5.15.0-175730-gcdaccc1f233
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 7754824 Bytes = 7.4 MiB
Load Address: 00008000
Entry Point: 00008000
Verifying Checksum ... OK
## Flattened Device Tree blob at 02a00000
Booting using the fdt blob at 0x2a00000
Loading Kernel Image ... OK
Loading Device Tree to 1eb10000, end 1eb1a023 ... OK
Starting kernel ...
Booting Linux on physical CPU 0x0
Linux version 5.15.0-175730-gcdaccc1f2334 (jenkins@romlxbuild2) (arm-xilinx-linux-gnueabi-gcc.real (GCC) 11.2.0, GNU ld (GNU Binutils) 2.37.20210721) #3276 SMP PREEMPT Fri Apr 21 06:46:11 IST 2023
CPU: ARMv7 Processor [413fc090] revision 0 (ARMv7), cr=18c5387d
CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache
OF: fdt: Machine model: Analog Devices ADRV9361-Z7035 (Z7035/AD9361)
OF: fdt: earlycon: stdout-path /amba@0/uart@E0001000 not found
Memory policy: Data cache writealloc
cma: Reserved 128 MiB at 0x16800000
Zone ranges:
Normal [mem 0x0000000000000000-0x000000001fffffff]
HighMem empty
Movable zone start for each node
Early memory node ranges
node 0: [mem 0x0000000000000000-0x000000001fffffff]
Initmem setup node 0 [mem 0x0000000000000000-0x000000001fffffff]
percpu: Embedded 11 pages/cpu s14156 r8192 d22708 u45056
Built 1 zonelists, mobility grouping on. Total pages: 130048
Kernel command line: console=ttyPS0,115200 root=/dev/mmcblk0p2 rw earlycon rootfstype=ext4 rootwait clk_ignore_unused cpuidle.off=1
Dentry cache hash table entries: 65536 (order: 6, 262144 bytes, linear)
Inode-cache hash table entries: 32768 (order: 5, 131072 bytes, linear)
mem auto-init: stack:off, heap alloc:off, heap free:off
Memory: 365992K/524288K available (11264K kernel code, 804K rwdata, 7724K rodata, 1024K init, 457K bss, 27224K reserved, 131072K cma-reserved, 0K highmem)
rcu: Preemptible hierarchical RCU implementation.
rcu: RCU event tracing is enabled.
rcu: RCU restricting CPUs from NR_CPUS=4 to nr_cpu_ids=2.
Trampoline variant of Tasks RCU enabled.
rcu: RCU calculated value of scheduler-enlistment delay is 10 jiffies.
rcu: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=2
NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16
efuse mapped to (ptrval)
slcr mapped to (ptrval)
L2C: platform modifies aux control register: 0x72360000 -> 0x72760000
L2C: DT/platform modifies aux control register: 0x72360000 -> 0x72760000
L2C-310 erratum 769419 enabled
L2C-310 enabling early BRESP for Cortex-A9
L2C-310 full line of zeros enabled for Cortex-A9
L2C-310 ID prefetch enabled, offset 1 lines
L2C-310 dynamic clock gating enabled, standby mode enabled
L2C-310 cache controller enabled, 8 ways, 512 kB
L2C-310: CACHE_ID 0x410000c8, AUX_CTRL 0x76760001
random: get_random_bytes called from start_kernel+0x480/0x630 with crng_init=0
zynq_clock_init: clkc starts at (ptrval)
Zynq clock init
sched_clock: 64 bits at 166MHz, resolution 6ns, wraps every 4398046511103ns
clocksource: arm_global_timer: mask: 0xffffffffffffffff max_cycles: 0x26703d7dd8, max_idle_ns: 440795208065 ns
Switching to timer-based delay loop, resolution 6ns
clocksource: ttc_clocksource: mask: 0xffff max_cycles: 0xffff, max_idle_ns: 537538477 ns
timer #0 at (ptrval), irq=25
Console: colour dummy device 80x30
Calibrating delay loop (skipped), value calculated using timer frequency.. 333.33 BogoMIPS (lpj=1666666)
pid_max: default: 32768 minimum: 301
Mount-cache hash table entries: 1024 (order: 0, 4096 bytes, linear)
Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes, linear)
CPU: Testing write buffer coherency: ok
CPU0: Spectre v2: using BPIALL workaround
CPU0: thread -1, cpu 0, socket 0, mpidr 80000000
Setting up static identity map for 0x100000 - 0x100060
rcu: Hierarchical SRCU implementation.
smp: Bringing up secondary CPUs ...
CPU1: thread -1, cpu 1, socket 0, mpidr 80000001
CPU1: Spectre v2: using BPIALL workaround
smp: Brought up 1 node, 2 CPUs
SMP: Total of 2 processors activated (666.66 BogoMIPS).
CPU: All CPU(s) started in SVC mode.
devtmpfs: initialized
VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4
clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns
futex hash table entries: 512 (order: 3, 32768 bytes, linear)
pinctrl core: initialized pinctrl subsystem
NET: Registered PF_NETLINK/PF_ROUTE protocol family
DMA: preallocated 256 KiB pool for atomic coherent allocations
thermal_sys: Registered thermal governor 'step_wise'
amba f8801000.etb: Fixing up cyclic dependency with replicator
amba f8803000.tpiu: Fixing up cyclic dependency with replicator
amba f8804000.funnel: Fixing up cyclic dependency with replicator
amba f889c000.ptm: Fixing up cyclic dependency with f8804000.funnel
amba f889d000.ptm: Fixing up cyclic dependency with f8804000.funnel
hw-breakpoint: found 5 (+1 reserved) breakpoint and 1 watchpoint registers.
hw-breakpoint: maximum watchpoint size is 4 bytes.
e0001000.serial: ttyPS0 at MMIO 0xe0001000 (irq = 32, base_baud = 6249999) is a xuartps
printk: console [ttyPS0] enabled
SCSI subsystem initialized
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
mc: Linux media interface: v0.10
videodev: Linux video capture interface: v2.00
pps_core: LinuxPPS API ver. 1 registered
pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
PTP clock support registered
jesd204: found 0 devices and 0 topologies
FPGA manager framework
Advanced Linux Sound Architecture Driver Initialized.
clocksource: Switched to clocksource arm_global_timer
NET: Registered PF_INET protocol family
IP idents hash table entries: 8192 (order: 4, 65536 bytes, linear)
tcp_listen_portaddr_hash hash table entries: 512 (order: 0, 6144 bytes, linear)
TCP established hash table entries: 4096 (order: 2, 16384 bytes, linear)
TCP bind hash table entries: 4096 (order: 3, 32768 bytes, linear)
TCP: Hash tables configured (established 4096 bind 4096)
UDP hash table entries: 256 (order: 1, 8192 bytes, linear)
UDP-Lite hash table entries: 256 (order: 1, 8192 bytes, linear)
NET: Registered PF_UNIX/PF_LOCAL protocol family
RPC: Registered named UNIX socket transport module.
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
armv7-pmu f8891000.pmu: hw perfevents: no interrupt-affinity property, guessing.
hw perfevents: enabled with armv7_cortex_a9 PMU driver, 7 counters available
workingset: timestamp_bits=30 max_order=17 bucket_order=0
NFS: Registering the id_resolver key type
Key type id_resolver registered
Key type id_legacy registered
nfs4filelayout_init: NFSv4 File Layout Driver Registering...
nfs4flexfilelayout_init: NFSv4 Flexfile Layout Driver Registering...
fuse: init (API version 7.34)
io scheduler mq-deadline registered
io scheduler kyber registered
zynq-pinctrl 700.pinctrl: zynq pinctrl initialized
dma-pl330 f8003000.dmac: Loaded driver for PL330 DMAC-241330
dma-pl330 f8003000.dmac: DBUFF-128x8bytes Num_Chans-8 Num_Peri-4 Num_Events-16
brd: module loaded
loop: module loaded
Registered mathworks_ip class
mwipcore 43c00000.mwipcore: IRQ index 0 not found
mwipcore 43c00000.mwipcore: Dev memory resource found at (ptrval) 0000FFFF.
mwipcore 43c00000.mwipcore: 'mwipcore' device not found, creating
mwipcore 43c00000.mwipcore: Char dev region registered: major num:245
mwipcore 43c00000.mwipcore: 'mwipcore' device created
spi-nor spi1.0: SPI-NOR-UniqueID 104473e269910004f3ff360019048cc554
spi-nor spi1.0: found n25q256ax1, expected n25q256a
spi-nor spi1.0: n25q256ax1 (32768 Kbytes)
6 fixed-partitions partitions found on MTD device spi1.0
Creating 6 MTD partitions on "spi1.0":
0x000000000000-0x0000000e0000 : "qspi-fsbl-uboot"
0x0000000e0000-0x000000100000 : "qspi-uboot-env"
0x000000100000-0x000000600000 : "qspi-linux"
0x000000600000-0x000000620000 : "qspi-device-tree"
0x000000620000-0x000001300000 : "qspi-rootfs"
0x000001300000-0x000002000000 : "qspi-bitstream"
MACsec IEEE 802.1AE
libphy: Fixed MDIO Bus: probed
tun: Universal TUN/TAP device driver, 1.6
libphy: MACB_mii_bus: probed
macb e000b000.ethernet eth0: Cadence GEM rev 0x00020118 at 0xe000b000 irq 35 (00:0a:35:02:ca:02)
macb e000c000.ethernet: invalid hw address, using random
libphy: MACB_mii_bus: probed
macb e000c000.ethernet eth1: Cadence GEM rev 0x00020118 at 0xe000c000 irq 36 (0e:b8:8c:67:a4:a7)
usbcore: registered new interface driver asix
usbcore: registered new interface driver ax88179_178a
usbcore: registered new interface driver cdc_ether
usbcore: registered new interface driver net1080
usbcore: registered new interface driver cdc_subset
usbcore: registered new interface driver zaurus
usbcore: registered new interface driver cdc_ncm
ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver
usbcore: registered new interface driver uas
usbcore: registered new interface driver usb-storage
usbcore: registered new interface driver usbserial_generic
usbserial: USB Serial support registered for generic
usbcore: registered new interface driver ftdi_sio
usbserial: USB Serial support registered for FTDI USB Serial Device
usbcore: registered new interface driver upd78f0730
usbserial: USB Serial support registered for upd78f0730
ULPI transceiver vendor/product ID 0x0424/0x0007
Found SMSC USB3320 ULPI transceiver.
ULPI integrity check: passed.
ci_hdrc ci_hdrc.0: EHCI Host Controller
ci_hdrc ci_hdrc.0: new USB bus registered, assigned bus number 1
ci_hdrc ci_hdrc.0: USB 2.0 started, EHCI 1.00
usb usb1: New USB device found, idVendor=1d6b, idProduct=0002, bcdDevice= 5.15
usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
usb usb1: Product: EHCI Host Controller
usb usb1: Manufacturer: Linux 5.15.0-175730-gcdaccc1f2334 ehci_hcd
usb usb1: SerialNumber: ci_hdrc.0
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 1 port detected
i2c_dev: i2c /dev entries driver
i2c i2c-0: Added multiplexed i2c bus 1
i2c i2c-0: Added multiplexed i2c bus 2
i2c 3-0039: Fixing up cyclic dependency with 70e00000.axi_hdmi
adv7511 3-0039: supply avdd not found, using dummy regulator
adv7511 3-0039: supply dvdd not found, using dummy regulator
adv7511 3-0039: supply pvdd not found, using dummy regulator
adv7511 3-0039: supply bgvdd not found, using dummy regulator
adv7511 3-0039: supply dvdd-3v not found, using dummy regulator
i2c i2c-0: Added multiplexed i2c bus 3
i2c i2c-0: Added multiplexed i2c bus 4
i2c i2c-0: Added multiplexed i2c bus 5
at24 6-0050: supply vcc not found, using dummy regulator
at24 6-0050: 4096 byte 24c32 EEPROM, writable, 1 bytes/write
i2c i2c-0: Added multiplexed i2c bus 6
i2c i2c-0: Added multiplexed i2c bus 7
i2c i2c-0: Added multiplexed i2c bus 8
pca954x 0-0070: registered 8 multiplexed busses for I2C switch pca9548
usbcore: registered new interface driver uvcvideo
gspca_main: v2.14.0 registered
cdns-wdt f8005000.watchdog: Xilinx Watchdog Timer with timeout 10s
Xilinx Zynq CpuIdle Driver started
failed to register cpuidle driver
sdhci: Secure Digital Host Controller Interface driver
sdhci: Copyright(c) Pierre Ossman
sdhci-pltfm: SDHCI platform and OF driver helper
ledtrig-cpu: registered to indicate activity on CPUs
hid: raw HID events driver (C) Jiri Kosina
usbcore: registered new interface driver usbhid
usbhid: USB HID core driver
ad9361 spi0.0: ad9361_probe : enter (ad9361)
mmc0: SDHCI controller on e0100000.mmc [e0100000.mmc] using ADMA
ad9361 spi0.0: No GPIOs defined for ext band ctrl
random: fast init done
mmc0: new high speed SDHC card at address aaaa
mmcblk0: mmc0:aaaa SP32G 29.7 GiB
mmcblk0: p1 p2 p3
ad9361 spi0.0: ad9361_probe : AD936x Rev 0 successfully initialized
ad9517 spi0.1: AD9517 successfully initialized
cf_axi_dds 79024000.cf-ad9361-dds-core-lpc: Analog Devices CF_AXI_DDS_DDS MASTER (9.01.b) at 0x79024000 mapped to 0x(ptrval), probed DDS AD9361
axi_sysid 45000000.axi-sysid-0: AXI System ID core version (1.01.a) found
axi_sysid 45000000.axi-sysid-0: [adrv9361z7035_ccfmc] on [lvds] git branch <master> git <d152ad1e9d6ab2f97167b76f9b9837748f385cdf> clean [2023-04-20 22:57:03] UTC
fpga_manager fpga0: Xilinx Zynq FPGA Manager registered
usbcore: registered new interface driver snd-usb-audio
axi-i2s 77600000.axi-i2s: probed, capture enabled, playback enabled
NET: Registered PF_INET6 protocol family
Segment Routing with IPv6
In-situ OAM (IOAM) with IPv6
sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver
NET: Registered PF_PACKET protocol family
NET: Registered PF_IEEE802154 protocol family
Key type dns_resolver registered
zynq_pm_remap_ocm: OCM pool is not available
zynq_pm_suspend_init: Unable to map OCM.
Registering SWP/SWPB emulation handler
of-fpga-region fpga-full: FPGA Region probed
[drm] Initialized axi_hdmi_drm 1.0.0 20120930 for 70e00000.axi_hdmi on minor 0
axi-hdmi 70e00000.axi_hdmi: [drm] Cannot find any crtc or sizes
cf_axi_adc 79020000.cf-ad9361-lpc: ADI AIM (10.03.) at 0x79020000 mapped to 0x(ptrval) probed ADC AD9361 as MASTER
debugfs: File 'Capture' in directory 'dapm' already present!
input: gpio_keys as /devices/soc0/gpio_keys/input/input0
of_cfs_init
of_cfs_init: OK
clk: Not disabling unused clocks
ALSA device list:
#0: HDMI monitor
#1: ZED ADAU1761
EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null). Quota mode: disabled.
VFS: Mounted root (ext4 filesystem) on device 179:2.
devtmpfs: mounted
Freeing unused kernel image (initmem) memory: 1024K
Run /sbin/init as init process
systemd[1]: System time before build time, advancing clock.
systemd[1]: systemd 247.3-7+rpi1+deb11u1 running in system mode. (+PAM +AUDIT +SELINUX +IMA +APPARMOR +SMACK +SYSVINIT +UTMP +LIBCRYPTSETUP +GCRYPT +GNUTLS +ACL +XZ +LZ4 +ZSTD +SECCOMP +BLKID +ELFUTILS +KMOD +IDN2 -IDN +PCRE2 default-hierarchy=unified)
systemd[1]: Detected architecture arm.
Welcome to Kuiper GNU/Linux 11.2 (bullseye)!
systemd[1]: Set hostname to <analog>.
systemd[1]: /lib/systemd/system/plymouth-start.service:16: Unit configured to use KillMode=none. This is unsafe, as it disables systemd's process lifecycle management for the service. Please update your service to use a safer KillMode=, such as 'mixed' or 'control-group'. Support for KillMode=none is deprecated and will eventually be removed.
systemd[1]: Queued start job for default target Graphical Interface.
random: systemd: uninitialized urandom read (16 bytes read)
systemd[1]: system-getty.slice: unit configures an IP firewall, but the local system does not support BPF/cgroup firewalling.
systemd[1]: (This warning is only shown for the first unit using IP firewalling.)
systemd[1]: Created slice system-getty.slice.
[ OK ] Created slice system-getty.slice.
random: systemd: uninitialized urandom read (16 bytes read)
systemd[1]: Created slice system-modprobe.slice.
[ OK ] Created slice system-modprobe.slice.
random: systemd: uninitialized urandom read (16 bytes read)
systemd[1]: Created slice system-serial\x2dgetty.slice.
[ OK ] Created slice system-serial\x2dgetty.slice.
systemd[1]: Created slice system-systemd\x2dfsck.slice.
[ OK ] Created slice system-systemd\x2dfsck.slice.
systemd[1]: Created slice User and Session Slice.
[ OK ] Created slice User and Session Slice.
systemd[1]: Started Forward Password Requests to Wall Directory Watch.
[ OK ] Started Forward Password R…uests to Wall Directory Watch.
systemd[1]: Condition check resulted in Arbitrary Executable File Formats File System Automount Point being skipped.
systemd[1]: Reached target Slices.
[ OK ] Reached target Slices.
systemd[1]: Reached target Swap.
[ OK ] Reached target Swap.
systemd[1]: Listening on Syslog Socket.
[ OK ] Listening on Syslog Socket.
systemd[1]: Listening on fsck to fsckd communication Socket.
[ OK ] Listening on fsck to fsckd communication Socket.
systemd[1]: Listening on initctl Compatibility Named Pipe.
[ OK ] Listening on initctl Compatibility Named Pipe.
systemd[1]: Condition check resulted in Journal Audit Socket being skipped.
systemd[1]: Listening on Journal Socket (/dev/log).
[ OK ] Listening on Journal Socket (/dev/log).
systemd[1]: Listening on Journal Socket.
[ OK ] Listening on Journal Socket.
systemd[1]: Listening on udev Control Socket.
[ OK ] Listening on udev Control Socket.
systemd[1]: Listening on udev Kernel Socket.
[ OK ] Listening on udev Kernel Socket.
systemd[1]: Condition check resulted in Huge Pages File System being skipped.
systemd[1]: Condition check resulted in POSIX Message Queue File System being skipped.
systemd[1]: Mounting RPC Pipe File System...
Mounting RPC Pipe File System...
systemd[1]: Mounting Kernel Debug File System...
Mounting Kernel Debug File System...
systemd[1]: Condition check resulted in Kernel Trace File System being skipped.
systemd[1]: Condition check resulted in Kernel Module supporting RPCSEC_GSS being skipped.
systemd[1]: Starting Restore / save the current clock...
Starting Restore / save the current clock...
systemd[1]: Starting Set the console keyboard layout...
Starting Set the console keyboard layout...
systemd[1]: Condition check resulted in Create list of static device nodes for the current kernel being skipped.
systemd[1]: Starting Load Kernel Module configfs...
Starting Load Kernel Module configfs...
systemd[1]: Starting Load Kernel Module drm...
Starting Load Kernel Module drm...
systemd[1]: Starting Load Kernel Module fuse...
Starting Load Kernel Module fuse...
systemd[1]: Condition check resulted in Set Up Additional Binary Formats being skipped.
systemd[1]: Condition check resulted in File System Check on Root Device being skipped.
systemd[1]: Starting Journal Service...
Starting Journal Service...
systemd[1]: Starting Load Kernel Modules...
Starting Load Kernel Modules...
systemd[1]: Starting Remount Root and Kernel File Systems...
Starting Remount Root and Kernel File Systems...
systemd[1]: Starting Coldplug All udev Devices...
Starting Coldplug All udev Devices...
systemd[1]: Mounted RPC Pipe File System.
[ OK ] Mounted RPC Pipe File System.
systemd[1]: Mounted Kernel Debug File System.
[ OK ] Mounted Kernel Debug File System.
systemd[1]: Finished Restore / save the current clock.
[ OK ] Finished Restore / save the current clock.
systemd[1]: modprobe@configfs.service: Succeeded.
systemd[1]: Finished Load Kernel Module configfs.
[ OK ] Finished Load Kernel Module configfs.
systemd[1]: modprobe@drm.service: Succeeded.
systemd[1]: Finished Load Kernel Module drm.
[ OK ] Finished Load Kernel Module drm.
random: crng init done
random: 7 urandom warning(s) missed due to ratelimiting
systemd[1]: modprobe@fuse.service: Succeeded.
systemd[1]: Finished Load Kernel Module fuse.
[ OK ] Finished Load Kernel Module fuse.
systemd[1]: systemd-modules-load.service: Main process exited, code=exited, status=1/FAILURE
systemd[1]: systemd-modules-load.service: Failed with result 'exit-code'.
systemd[1]: Failed to start Load Kernel Modules.
[FAILED] Failed to start Load Kernel Modules.
See 'systemctl status systemd-modules-load.service' for details.
systemd[1]: Started Journal Service.
[ OK ] Started Journal Service.
Mounting FUSE Control File System...
Mounting Kernel Configuration File System...
Starting Apply Kernel Variables...
[ OK ] Mounted FUSE Control File System.
[ OK ] Mounted Kernel Configuration File System.
EXT4-fs (mmcblk0p2): re-mounted. Opts: (null). Quota mode: disabled.
[ OK ] Finished Remount Root and Kernel File Systems.
[ OK ] Finished Set the console keyboard layout.
[ OK ] Finished Apply Kernel Variables.
Starting Flush Journal to Persistent Storage...
Starting Load/Save Random Seed...
Starting Create System Users...
[ OK ] Finished Load/Save Random Seed.
[ OK ] Finished Create System Users.
Starting Create Static Device Nodes in /dev...
[ OK ] Finished Coldplug All udev Devices.
Starting Helper to synchronize boot up for ifupdown...
Starting Wait for udev To …plete Device Initialization...
[ OK ] Finished Helper to synchronize boot up for ifupdown.
[ OK ] Finished Create Static Device Nodes in /dev.
[ OK ] Reached target Local File Systems (Pre).
Starting Rule-based Manage…for Device Events and Files...
[ OK ] Finished Flush Journal to Persistent Storage.
[ OK ] Started Rule-based Manager for Device Events and Files.
Starting Show Plymouth Boot Screen...
[ OK ] Started Show Plymouth Boot Screen.
[ OK ] Started Forward Password R…s to Plymouth Directory Watch.
[ OK ] Reached target Local Encrypted Volumes.
[ OK ] Found device /dev/ttyPS0.
[ OK ] Found device /dev/disk/by-partuuid/9785213e-01.
[ OK ] Finished Wait for udev To Complete Device Initialization.
Starting File System Check…isk/by-partuuid/9785213e-01...
Starting Load Kernel Modules...
[ OK ] Started File System Check Daemon to report status.
[FAILED] Failed to start Load Kernel Modules.
See 'systemctl status systemd-modules-load.service' for details.
[ OK ] Finished File System Check…/disk/by-partuuid/9785213e-01.
Mounting /boot...
[ OK ] Mounted /boot.
[ OK ] Reached target Local File Systems.
Starting Set console font and keymap...
Starting Raise network interfaces...
Starting Preprocess NFS configuration...
Starting Tell Plymouth To Write Out Runtime Data...
Starting Create Volatile Files and Directories...
[ OK ] Finished Set console font and keymap.
[ OK ] Finished Preprocess NFS configuration.
[ OK ] Finished Tell Plymouth To Write Out Runtime Data.
[ OK ] Reached target NFS client services.
[ OK ] Reached target Remote File Systems (Pre).
[ OK ] Reached target Remote File Systems.
[ OK ] Finished Create Volatile Files and Directories.
Starting Update UTMP about System Boot/Shutdown...
[ OK ] Finished Update UTMP about System Boot/Shutdown.
[ OK ] Reached target System Initialization.
[ OK ] Started CUPS Scheduler.
[ OK ] Started Daily apt download activities.
[ OK ] Started Daily apt upgrade and clean activities.
[ OK ] Started Periodic ext4 Onli…ata Check for All Filesystems.
[ OK ] Started Discard unused blocks once a week.
[ OK ] Started Daily rotation of log files.
[ OK ] Started Daily man-db regeneration.
[ OK ] Started Daily Cleanup of Temporary Directories.
[ OK ] Reached target Paths.
[ OK ] Reached target Timers.
[ OK ] Listening on Avahi mDNS/DNS-SD Stack Activation Socket.
[ OK ] Listening on CUPS Scheduler.
[ OK ] Listening on D-Bus System Message Bus Socket.
[ OK ] Listening on Erlang Port Mapper Daemon Activation Socket.
[ OK ] Listening on GPS (Global P…ioning System) Daemon Sockets.
[ OK ] Listening on triggerhappy.socket.
[ OK ] Reached target Sockets.
[ OK ] Reached target Basic System.
Starting Analog Devices power up/down sequence...
Starting Save/Restore Sound Card State...
Starting Avahi mDNS/DNS-SD Stack...
[ OK ] Started Regular background program processing daemon.
[ OK ] Started D-Bus System Message Bus.
Starting dphys-swapfile - …unt, and delete a swap file...
Starting Remove Stale Onli…t4 Metadata Check Snapshots...
Starting Creating IIOD Context Attributes......
Starting Authorization Manager...
Starting DHCP Client Daemon...
Starting LSB: Switch to on…nless shift key is pressed)...
Starting LSB: rng-tools (Debian variant)...
Starting System Logging Service...
Starting User Login Management...
Starting triggerhappy global hotkey daemon...
Starting Disk Manager...
Starting WPA supplicant...
[ OK ] Finished Save/Restore Sound Card State.
[ OK ] Started triggerhappy global hotkey daemon.
[ OK ] Started System Logging Service.
[ OK ] Finished Raise network interfaces.
[ OK ] Started Avahi mDNS/DNS-SD Stack.
[ OK ] Started LSB: rng-tools (Debian variant).
[ OK ] Started DHCP Client Daemon.
[ OK ] Finished dphys-swapfile - …mount, and delete a swap file.
[ OK ] Started Authorization Manager.
[ OK ] Started WPA supplicant.
[ OK ] Reached target Sound Card.
Starting Modem Manager...
[ OK ] Reached target Network.
[ OK ] Reached target Network is Online.
Starting CUPS Scheduler...
[ OK ] Started Erlang Port Mapper Daemon.
Starting HTTP based time synchronization tool...
Starting Internet superserver...
Starting /etc/rc.local Compatibility...
Starting OpenBSD Secure Shell server...
Starting Permit User Sessions...
[ OK ] Started /etc/rc.local Compatibility.
[ OK ] Started Internet superserver.
[ OK ] Started User Login Management.
[ OK ] Started Unattended Upgrades Shutdown.
[ OK ] Finished Permit User Sessions.
Starting Light Display Manager...
Starting Hold until boot process finishes up...
[ OK ] Started HTTP based time synchronization tool.
[ OK ] Started CUPS Scheduler.
[ OK ] Started LSB: Switch to ond…(unless shift key is pressed).
[ OK ] Started Make remote CUPS printers available locally.
[ OK ] Started Modem Manager.
[FAILED] Failed to start VNC Server for X11.
Raspbian GNU/Linux 11 analog ttyPS0
analog login: root (automatic login)
Linux analog 5.15.0-175730-gcdaccc1f2334 #3276 SMP PREEMPT Fri Apr 21 06:46:11 IST 2023 armv7l
The programs included with the Debian GNU/Linux system are free software;
the exact distribution terms for each program are described in the
individual files in /usr/share/doc/*/copyright.
Debian GNU/Linux comes with ABSOLUTELY NO WARRANTY, to the extent
permitted by applicable law.
Last login: Mon Apr 24 04:41:06 BST 2023 on ttyPS0
root@analog:~#