This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:ad-fmcomms11-ebz:hardware [14 Feb 2019 03:38] – [Phase Synchronization] erbe reyta | resources:eval:user-guides:ad-fmcomms11-ebz:hardware [09 Mar 2023 02:43] (current) – updated the design files download link Joyce Velasco | ||
---|---|---|---|
Line 2: | Line 2: | ||
====== AD-FMCOMMS11-EBZ Hardware ====== | ====== AD-FMCOMMS11-EBZ Hardware ====== | ||
- | ===== Downloads | + | ===== Schematic, PCB Layout, Bill of Materials |
<WRAP round download> | <WRAP round download> | ||
+ | [[adi> | ||
+ | * Schematic | ||
+ | * PCB Layout | ||
+ | * Bill of Materials | ||
+ | * Allegro Project (get the [[https:// | ||
+ | </ | ||
+ | |||
+ | ===== Picture and Main components ===== | ||
+ | |||
+ | ==== Top Layer Main components ==== | ||
+ | |||
+ | {{ : | ||
+ | ==== Bottom Layer Main components ==== | ||
+ | {{ : | ||
+ | |||
+ | ===== Outline ===== | ||
- | * {{: | + | For those that don't want to load up the Allegro viewer, here is a basic outline/ |
- | * {{: | + | |
- | * {{ : | + | |
- | * {{ : | + | |
- | * {{: | + | |
+ | ===== Size ===== | ||
+ | The size of the board (not including the SMA connectors, which project beyond the edge of the board) is 110mm x 69mm. The mounting holes align with the carrier card (EK-Z7-ZC706-G), | ||
+ | {{ : | ||
- | * {{: | ||
+ | ===== Layers ===== | ||
+ | The AD-FMCOMMS11-EBZ is a 12 layer board. | ||
+ | {{ : | ||
+ | |||
+ | {{navigation AD-FMCOMMS11-EBZ|# | ||