Wiki

This version (28 Jan 2021 19:59) was approved by Robin Getz.The Previously approved version (22 Feb 2019 00:23) is available.Diff

AD-FMCOMMS11-EBZ Hardware

Downloads

Picture and Main components

Top Layer Main components

Bottom Layer Main components

Outline

For those that don't want to load up the Allegro viewer, here is a basic outline/component placements of the board. The PCB measures 100mm x 62mm and is the same form factor as the RFSOM

Size

The size of the board (not including the SMA connectors, which project beyond the edge of the board) is 110mm x 69mm. The mounting holes align with the carrier card (EK-Z7-ZC706-G), and are shown below.

Layers

The AD-FMCOMMS11-EBZ is a 12 layer board.

Navigation - AD-FMCOMMS11-EBZ

resources/eval/user-guides/ad-fmcomms11-ebz/hardware.txt · Last modified: 28 Jan 2021 19:56 by Robin Getz