Wiki

This version (09 Mar 2023 02:43) was approved by Joyce Velasco.The Previously approved version (28 Jan 2021 19:56) is available.Diff

AD-FMCOMMS11-EBZ Hardware

Schematic, PCB Layout, Bill of Materials

AD-FMCOMMS5-EBZ Design & Integration Files

Picture and Main components

Top Layer Main components

Bottom Layer Main components

Outline

For those that don't want to load up the Allegro viewer, here is a basic outline/component placements of the board. The PCB measures 100mm x 62mm and is the same form factor as the RFSOM

Size

The size of the board (not including the SMA connectors, which project beyond the edge of the board) is 110mm x 69mm. The mounting holes align with the carrier card (EK-Z7-ZC706-G), and are shown below.

Layers

The AD-FMCOMMS11-EBZ is a 12 layer board.

Navigation - AD-FMCOMMS11-EBZ

resources/eval/user-guides/ad-fmcomms11-ebz/hardware.txt · Last modified: 09 Mar 2023 02:43 by Joyce Velasco