Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
resources:demo:reference-designs:demo-ad5758-ao8z:specifications [23 Aug 2019 14:05] – [Absolute Max Ratings] Donal O''Sullivanresources:demo:reference-designs:demo-ad5758-ao8z:specifications [06 Sep 2019 12:59] (current) – [Performance Specifications] Donal O''Sullivan
Line 16: Line 16:
 === Input Voltage === === Input Voltage ===
 ^                  Parameter ^Units^  Min  ^  Max  ^ Conditions  ^ Comment ^ ^                  Parameter ^Units^  Min  ^  Max  ^ Conditions  ^ Comment ^
-|               Field Supply |  V     18    32  | @ 300 mA    | For less than 2 W dissipation | +|               Field Supply |  V     12    32  | @ 300 mA    | For less than 2 W dissipation | 
-|              System Supply |  V    4.5  |   60  | @ 10 mA     | For less than 2 W dissipation |+|              System Supply |  V    4.5  |   32  | @ 10 mA     | For less than 2 W dissipation |
  
 === Voltage Output Mode=== === Voltage Output Mode===
resources/demo/reference-designs/demo-ad5758-ao8z/specifications.1566561931.txt.gz · Last modified: 23 Aug 2019 14:05 by Donal O''Sullivan