Parameter | Units | Typ | Conditions |
Current Output Mode 0 mA to 20 mA range |
Power Dissipation (all channels) | W | 1.6 | IOUT = 20 mA, RLOAD = 750 Ω |
| W | 1.73 | IOUT = 20 mA, RLOAD = 0 Ω |
| W | 1.71 | IOUT = 20 mA, RLOAD = 0 Ω, VFIELD = 18 V |
| W | 1.77 | IOUT = 20 mA, RLOAD = 0 Ω, VFIELD = 32 V |
Power Dissipation (per channel) | mW | 200 | IOUT = 20 mA, RLOAD = 750 Ω |
| mW | 216 | IOUT = 20 mA, RLOAD = 0 Ω |
| mW | 213 | IOUT = 20 mA, RLOAD = 0 Ω, VFIELD = 18 V |
| mW | 221 | IOUT = 20 mA, RLOAD = 0 Ω, VFIELD = 32 V |
Voltage Output Mode -10 V to 10 V range |
Power Dissipation (all channels) | W | 1.6 | VOUT = 10 V, RLOAD = 1 kΩ |
| W | 1.8 | VOUT = -10 V, RLOAD = 1 kΩ |
| W | 1.6 | VOUT = 10 V, RLOAD = 1 kΩ, VFIELD = 18 V |
| W | 1.8 | VOUT = -10 V, RLOAD = 1 kΩ, VFIELD = 18 V |
| W | 1.7 | VOUT = 10 V, RLOAD = 1 kΩ, VFIELD = 32 V |
| W | 1.9 | VOUT = -10 V, RLOAD = 1 kΩ, VFIELD = 32 V |
Power Dissipation (per channel) | mW | 200 | VOUT = 10 V, RLOAD = 1 kΩ |
| mW | 225 | VOUT = -10 V, RLOAD = 1 kΩ |
| mW | 200 | VOUT = 10 V, RLOAD = 1 kΩ, VFIELD = 18 V |
| mW | 225 | VOUT = -10 V, RLOAD = 1 kΩ, VFIELD = 18 V |
| mW | 213 | VOUT = 10 V, RLOAD = 1 kΩ, VFIELD = 32 V |
| mW | 238 | VOUT = -10 V, RLOAD = 1 kΩ, VFIELD = 32 V |