This is an old revision of the document!
EV1HMC8362LP6G/EV1HMC8364LP6G User Guide
Evaluating the HMC8362/HMC8364 Low Noise Quadband Voltage Controlled Oscillators (VCOs)
.
.
.
.
Please select your scenario
-
-
-
I just want to see the AD5677R driver code.
SDP-K1 and AD5677R evaluation board
Hardware setup
Connect the EVAL-AD5677R to the SDP-K1 controller board.
Connect the SDP-K1 controller board to your computer over
USB.
Software setup
The software stack is structured in the following way:
Download the
EVAL-AD568x-AD569x driver. Despite the name, this driver code also supports the AD5677R.
This driver defaults to supporting the AD5686R. To change to the AD5677R, edit the app_config.h file.
Ensure SDP-K1 controller board is selected (top right of online-compiler page).
Compile the code.
After a successful compile a binary will be downloaded to your computer - store this on your drive.
Drag and drop this binary to the
USB drive hosted by your controller board.
Start up a serial terminal emulator (
e.g. Tera Term)
Find the com-port your controller board is connected on and select it.
Set the baud-rate for 115200
Reset the controller board and connect.
Use the menu provided over the terminal window to access the evaluation board.
mbed microcontroller and AD5677R evaluation board
Hardware setup
Quick start
Connect the
SPI lines from the EVAL-AD5677R to the
SPI lines of your microcontroller board. If your microcontroller is compatible with the arduino xxx form factor, then you should be able to just plug your microcontroller board and the EVAL-AD5677R together.
Connect your micrcontroller board to your computer.
Software setup
Go to the link of the code provided above in the 'Downloads' section and import code into Mbed online compiler (Edit app_config.h file (defaults to SDP connector and AD5686R device) if evaluating any other device).
Ensure SDP-K1 controller board is selected (top right of online-compiler page).
Compile the code.
After a successful compile a binary will be downloaded to your computer - store this on your drive.
Drag and drop this binary to the
USB drive hosted by your controller board.
Start up a serial terminal emulator (
e.g. Tera Term)
Find the com-port your controller board is connected on and select it.
Set the baud-rate for 115200
Reset the controller board and connect.
Use the menu provided over the terminal window to access the evaluation board.
The software stack is structured in the following way:
Quick start steps:
Connect the nanodac+ EVAL-board to the SDP-K1 controller board.
Connect the SDP-K1 controller board to your computer over
USB.
Go to the link of the code provided above in the 'Downloads' section and import code into Mbed online compiler (Edit app_config.h file (defaults to SDP connector and AD5686R device) if evaluating any other device).
Ensure SDP-K1 controller board is selected (top right of online-compiler page).
Compile the code.
After a successful compile a binary will be downloaded to your computer - store this on your drive.
Drag and drop this binary to the
USB drive hosted by your controller board.
Start up a serial terminal emulator (
e.g. Tera Term)
Find the com-port your controller board is connected on and select it.
Set the baud-rate for 115200
Reset the controller board and connect.
Use the menu provided over the terminal window to access the evaluation board.
Features
High accuracy: AD5686R (16-bit) : ±2
LSB max
Low drift 2.5
V on-chip reference: 2 ppm/°C typ temperature coefficient
Tiny Package: 3 mm × 3 mm 16-lead LFCSP or 16-lead TSSOP
Unordered List Item Total Unadjusted Error (TUE): TBD max
Unordered List Item Offset error: 1.5
mV max
Gain error: 0.1 % of FSR max
High drive capability: 20
mA, 0.5
V from supply rails
User selectable gain of 1 or 2 (GAIN pin)
Reset to zero-scale or midscale (RSTSEL pin)
1.8
V logic compatibility
50
MHz SPI with readback or daisy-chain
-
Robust 4
kV HBM and 1.5
kV FICDM
ESD rating
-
2.7
V to 5.5
V power supply
−40°C to +105°C temperature range
Introduction
The AD568xR are quad, 12-/14-/16-bit buffered voltage-out
DACs. The devices include a 2.5V internal reference (enabled
by default) coupled with a gain select pin giving a full scale
output of 2.5V (GAIN=1) or 5V(GAIN=2). All devices operate
from a single 2.7 V to 5.5 V supply, are guaranteed monotonic
by design and exhibit less than 0.1% FSR gain error and 2mV
offset error performance. The devices are housed in a 3mm X
3mm LFCSP and TSSOP packages.
The part also incorporates a power-on reset circuit that ensures
the DAC output powers up to zeroscale or midscale and
remains there until a valid write takes place.
Block Diagram
Pin Map
Quick Setup Connection Table
Mnemonic | Description |
VOUTA | Analog Output Voltage from DAC A |
Level 1 Headline
Level 2 Headline
Level 3 Headline
Level 4 Headline
Level 5 Headline
Signal Picture
This is the CN-0196 Lab board. You can change the capacitors by resolder ones up to 50V specification instead of the used 25V electrolytic ones.