Wiki

This version (22 Apr 2020 07:32) was approved by mirceac.The Previously approved version (29 Jan 2020 12:14) is available.Diff

nanoDAC+ No-OS Driver

Supported Devices

Overview

The AD5673R, AD5674R, AD5676, AD5676R, AD5675, AD5675R, AD5677R, AD5679R,AD5686, AD5686R, AD5696, AD5696R / AD5685R, AD5695R / AD5672R, AD5671R, AD5684, AD5684R, AD5694, AD5694R, AD5681R, AD5682R, AD5683R, AD5683, AD5691R, AD5692R, AD5693R, AD5693 are low power, single-channel/octal/quad, 16-/14-/12-bit, buffered voltage output digital-to-analog converter (DAC). All devices operate from a single 2.7 V to 5.5 V supply and are guaranteed monotonic by design.

The AD5673R, AD5674R, AD5676, AD5676R, AD5675, AD5675R, AD5677R, AD5679R,AD5686, AD5686R, AD5696, AD5696R / AD5685R, AD5695R / AD5672R, AD5671R, AD5684, AD5684R, AD5694, AD5694R include a gain select pin giving a full-scale output of 2.5 V (gain = 1) or 5 V (gain = 2).

The AD5673R, AD5674R, AD5676, AD5676R, AD5675, AD5675R, AD5672R, AD5671R,AD5677R, AD5679R, AD5686, AD5686R, AD5685R, AD5684, AD5684R, AD5695R, AD5694, AD5694R, AD5696, AD5696R,AD5681R, AD5682R, AD5683R, AD5683, AD5691R, AD5692R, AD5693R, AD5693 also incorporates a power-on reset circuit and a RSTSEL pin that ensures that the DAC outputs power up to zero scale or midscale and remain there until a valid write takes place. Each device contains a per channel power-down feature that reduces the current consumption of the device to 2 µA/2.5 µA / 4 µA while in power-down mode.

The AD5674R, AD5676, AD5676R, AD5672R, AD5679R, AD5686, AD5686R, AD5685R, AD5684, AD5684R, AD5681R, AD5682R, AD5683R, AD5683 employs a versatile serial peripheral interface (SPI) that operates at clock rates up to 50 MHz.

The AD5673R, AD5675, AD5675R, AD5677R, AD5695R, AD5671R, AD5694, AD5694R, AD5696, AD5696R, AD5691R, AD5692R, AD5693R, AD5693 use a versatile 2-wire serial interface that operates at clock rates up to 400 kHz.

All devices contain a VLOGIC pin intended for 1.8 V/3 V/5 V logic.

Applications:

  • Optical transceivers
  • Base-station power amplifiers
  • Process control (programmable logic control [PLC] input/output cards)
  • Industrial automation
  • Data acquisition systems

Driver Description

Functions Declarations

Function Description
int32_t ad5686_init(struct ad5686_dev **device, struct ad5686_init_param init_param);
Initialize the device.
int32_t ad5686_remove(struct ad5686_dev *dev);
Free the resources allocated by ad5686_init().
uint16_t ad5686_set_shift_reg(struct ad5686_dev *dev, uint8_t command, uint8_t address, uint16_t data);
Write to input register.
void ad5686_write_register(struct ad5686_dev *dev, enum ad5686_dac_channels channel, uint16_t data);
Write to Input Register n (dependent on LDAC).
void ad5686_update_register(struct ad5686_dev *dev, enum ad5686_dac_channels channel);
Update DAC Register n with contents of Input Register n
void ad5686_write_update_register(struct ad5686_dev *dev, enum ad5686_dac_channels channel, uint16_t data);
Write to and update DAC channel n .
uint16_t ad5686_read_back_register(struct ad5686_dev *dev, enum ad5686_dac_channels channel);
Read back Input Register n.
void ad5686_power_mode(struct ad5686_dev *dev, enum ad5686_dac_channels channel, uint8_t mode);
Power down the selected channels.
void ad5686_ldac_mask(struct ad5686_dev *dev, enum ad5686_dac_channels channel, uint8_t enable);
Set up LDAC mask register.
void ad5686_software_reset(struct ad5686_dev *dev);
Software reset (power-on reset)
void ad5686_internal_reference(struct ad5686_dev *dev, uint8_t value);
Write to Internal reference setup register
void ad5686_daisy_chain_en(struct ad5686_dev *dev, uint8_t value);
Set up DCEN register (daisy-chain enable)
void ad5686_read_back_en(struct ad5686_dev *dev, uint8_t value);
Set up readback register (readback enable)
int32_t ad5686_gain_mode(struct ad5686_dev *dev, uint8_t value);
Set gain mode (AD5683 family specific)

Types Declarations

enum ad5686_type {
	ID_AD5671R,
	ID_AD5672R,
       ID_AD5673R,
	ID_AD5674R,
	ID_AD5675R,
	ID_AD5676,
	ID_AD5676R,
       ID_AD5677R,
	ID_AD5679R,
	ID_AD5686,
	ID_AD5684R,
	ID_AD5685R,
	ID_AD5686R,
	ID_AD5694,
	ID_AD5694R,
	ID_AD5695R,
	ID_AD5696,
	ID_AD5696R,
	ID_AD5681R,
	ID_AD5682R,
	ID_AD5683R,
	ID_AD5683,
	ID_AD5691R,
	ID_AD5692R,
	ID_AD5693R,
	ID_AD5693
};
 
enum comm_type {
	SPI,
	I2C,
};
 
enum ad5686_dac_channels {
	AD5686_CH_0 = 0,
	AD5686_CH_1,
	AD5686_CH_2,
	AD5686_CH_3,
	AD5686_CH_4,
	AD5686_CH_5,
	AD5686_CH_6,
	AD5686_CH_7,
	AD5686_CH_8,
	AD5686_CH_9,
	AD5686_CH_10,
	AD5686_CH_11,
	AD5686_CH_12,
	AD5686_CH_13,
	AD5686_CH_14,
	AD5686_CH_15,
};
 
struct ad5686_chip_info {
	uint8_t		resolution;
	uint8_t		register_map;
	enum comm_type	communication;
	const uint32_t *channel_addr;
};
 
struct ad5686_dev {
	/* I2C */
	i2c_desc	*i2c_desc;
	/* SPI */
	spi_desc	*spi_desc;
	/* GPIO */
	gpio_desc	*gpio_reset;
	gpio_desc	*gpio_ldac;
	/* Device Settings */
	enum ad5686_type	act_device;
	uint32_t power_down_mask;
	uint32_t ldac_mask;
};
 
struct ad5686_init_param {
	/* I2C */
	i2c_init_param	i2c_init;
	/* SPI */
	spi_init_param	spi_init;
	/* GPIO */
	int8_t		gpio_reset;
	int8_t		gpio_ldac;
	/* Device Settings */
	enum ad5686_type	act_device;
};

Downloads

resources/tools-software/uc-drivers/ad5676.txt · Last modified: 19 Feb 2020 15:14 by mirceac