This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
university:tools:pluto:drivers:linux [07 Sep 2018 14:57] – slimmed down added info Roeland Jansen | university:tools:pluto:drivers:linux [21 Jun 2019 21:09] (current) – added suse 15.1 Roeland Jansen | ||
---|---|---|---|
Line 14: | Line 14: | ||
* Debian 9.1 | * Debian 9.1 | ||
* SUSE Leap 15 | * SUSE Leap 15 | ||
+ | * SUSE Leap 15.1 | ||
It is likely that other distributions can use the ADALM-PLUTO or ADALM2000, but we are in a limited position to provide technical support for those distributions. | It is likely that other distributions can use the ADALM-PLUTO or ADALM2000, but we are in a limited position to provide technical support for those distributions. | ||
- | In order to access some USB functions without root privileges, it's recommended to install the PlutoSDR or ADALM2000 udev rules. Simply download [[https:// | + | In order to access some USB functions without root privileges, it's recommended to install the PlutoSDR or ADALM2000 udev rules. Simply download [[https:// |
\\ Afterwards reload rules or restart udev, using either //**udevadm control --reload-rules**// | \\ Afterwards reload rules or restart udev, using either //**udevadm control --reload-rules**// | ||
Line 56: | Line 57: | ||
===== Serial ===== | ===== Serial ===== | ||
+ | |||
+ | NOTE: For suse and probably other linux versions -- be sure you are also member of the dialout group. | ||
<WRAP box> | <WRAP box> | ||
Line 190: | Line 193: | ||
===== IIO devices ===== | ===== IIO devices ===== | ||
+ | |||
+ | for SUSE: https:// | ||
<WRAP box> | <WRAP box> |