This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
university:tools:pluto:drivers:linux [20 Apr 2017 13:31] – udev rules Michael Hennerich | university:tools:pluto:drivers:linux [21 Jun 2019 21:09] (current) – added suse 15.1 Roeland Jansen | ||
---|---|---|---|
Line 2: | Line 2: | ||
Make sure the following modules are installed in your kernel: | Make sure the following modules are installed in your kernel: | ||
- | * cdc_acm,cdc_ether | + | * cdc-acm,cdc_ether |
* rndis_host | * rndis_host | ||
* rndis_wlan | * rndis_wlan | ||
Line 12: | Line 12: | ||
* SUSE Linux Enterprise Desktop 12 ((Our support follows SUSE’s support policy for minor versions of Enterprise Desktop)) | * SUSE Linux Enterprise Desktop 12 ((Our support follows SUSE’s support policy for minor versions of Enterprise Desktop)) | ||
* Debian 8.x | * Debian 8.x | ||
+ | * Debian 9.1 | ||
+ | * SUSE Leap 15 | ||
+ | * SUSE Leap 15.1 | ||
It is likely that other distributions can use the ADALM-PLUTO or ADALM2000, but we are in a limited position to provide technical support for those distributions. | It is likely that other distributions can use the ADALM-PLUTO or ADALM2000, but we are in a limited position to provide technical support for those distributions. | ||
- | In order to access some USB functions without root privileges, it's recommended to install the PlutoSDR udev rules. Simply download [[https:// | + | In order to access some USB functions without root privileges, it's recommended to install the PlutoSDR |
- | Afterwards reload rules or restart udev, using either //**udevadm control --reload-rules**// | + | \\ Afterwards reload rules or restart udev, using either //**udevadm control --reload-rules**// |
- | |||
- | {{page> | ||
===== example dmesg ===== | ===== example dmesg ===== | ||
Line 47: | Line 48: | ||
Showing the three devices (ethernet, serial and mass storage) enumerating, | Showing the three devices (ethernet, serial and mass storage) enumerating, | ||
+ | |||
+ | |||
+ | If you happen to see something like: | ||
+ | |||
+ | [ | ||
+ | |||
+ | the solution is to use an external hub and after that all works. | ||
===== Serial ===== | ===== Serial ===== | ||
+ | |||
+ | NOTE: For suse and probably other linux versions -- be sure you are also member of the dialout group. | ||
<WRAP box> | <WRAP box> | ||
Line 183: | Line 193: | ||
===== IIO devices ===== | ===== IIO devices ===== | ||
+ | |||
+ | for SUSE: https:// | ||
<WRAP box> | <WRAP box> |