This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
university:tools:pluto:devs:specs [27 Jul 2018 13:12] – fix Michael Hennerich | university:tools:pluto:devs:specs [26 Nov 2018 16:32] – fix broken links Antoniu Miclaus | ||
---|---|---|---|
Line 24: | Line 24: | ||
* Fast Attack | * Fast Attack | ||
* Received Signal Strength Indicator: 100 dB (±2 dB) | * Received Signal Strength Indicator: 100 dB (±2 dB) | ||
- | * [[xilinx> | + | * [[xilinx> |
* [[xilinx>/ | * [[xilinx>/ | ||
* [[xilinx>/ | * [[xilinx>/ | ||
Line 38: | Line 38: | ||
* Memory | * Memory | ||
* Micron DDR3L | * Micron DDR3L | ||
- | * [[https:// | + | * [[https:// |
* 1066 Mbps (16-bit interface) | * 1066 Mbps (16-bit interface) | ||
* 512 MBytes | * 512 MBytes |