Wiki

This version is outdated by a newer approved version.DiffThis version (27 Jul 2018 13:12) was approved by Michael Hennerich.The Previously approved version (01 Nov 2016 15:46) is available.Diff

This is an old revision of the document!


ADALM-PLUTO Detailed Specifications

Features List:

    • 1 Transmit, 1 Receive channel (with separate tuning frequencies)
    • Tuning range: 325 MHz - 3.8 GHz
      • 2.4 Hz LO step size
    • Tunable channel bandwidth: 200 kHz - 20 MHz
    • Integrated 12-bit DACs (Tx) and ADCs (Rx)
    • Variable output data rates: 61.44 MSPS - 65.1 kSPS
    • Modulation Accuracy (EVM): ≤−40 dB (typical, not measured on every unit)
    • Internal I/Q correction and calibration
    • Tx to Rx Isolation:
    • Tx Specifications
      • Maximum Output Power:
    • Rx Specifications
      • Min sensitivity:
      • RX gain control: 0 to +74.5dB (800 MHz)
        • Manual Modes
        • Slow Attack
        • Fast Attack
      • Received Signal Strength Indicator: 100 dB (±2 dB)
  • Xilinx Zynq XC7Z010-1CLG225C
    • FPGA
      • Logic Cells: 28k
      • Block RAM: 2.1Mb
      • DSP Slices 80
    • ARM Processing System
      • Single-core ARM® Cortex™-A9 MPCore™
      • 667 MHz
    • USB 2.0 (included in the Zynq)
      • streams up to 4MSPS with no dropped samples
  • Memory
    • Micron DDR3L
    • Micron Serial Flash
      • 32 Mbyte
      • Quad I/O provides throughput up to 54 MBps
      • Minimum 100,000 ERASE cycles (don't update the firmware more times than this)
  • Power
    • Completely self powered from USB
    • Optional power connector
university/tools/pluto/devs/specs.1532689971.txt.gz · Last modified: 27 Jul 2018 13:12 by Michael Hennerich