This shows you the differences between two versions of the page.
Next revisionBoth sides next revision | |||
university:courses:electronics:electronics-lab-14 [15 Sep 2013 15:30] – created Doug Mercer | university:courses:electronics:electronics-lab-14 [23 Mar 2017 16:31] – [Materials:] Doug Mercer | ||
---|---|---|---|
Line 16: | Line 16: | ||
=====Materials: | =====Materials: | ||
- | + | ADALM2000 Active Learning Module\\ | |
- | Analog Discovery Lab hardware\\ | + | |
Solder-less breadboard\\ | Solder-less breadboard\\ | ||
Jumper wires\\ | Jumper wires\\ | ||
- | 9 - 20KΩ Resistors\\ | + | 9 - 20 KΩ Resistors\\ |
- | 9 - 10KΩ Resistors\\ | + | 9 - 10 KΩ Resistors\\ |
1 - OP27 amplifier | 1 - OP27 amplifier | ||