The ADF5355 is a Microwave Wideband Synthesizer with Integrated VCO that allows implementation of fractional-N or integer-N phase-locked loop (PLL) frequency synthesizers when used with an external loop filter and an external reference frequency. The wideband microwave VCO design permits frequency operation from 6.8 GHz to 13.6 GHz at one radio frequency (RF) output. A series of frequency dividers at another frequency output permits operation from 54 MHz to 6800 MHz.
The ADF5355 has an integrated VCO with a fundamental output frequency ranging from 3400 MHz to 6800 MHz. In addition, the VCO frequency is connected to divide by 1, 2, 4, 8, 16, 32, or 64 circuits that allow the user to generate RF output frequencies as low as 54 MHz. For applications that require isolation, the RF output stage can be muted. The mute function is both pin and software controllable.
Control of all on-chip registers is through a simple 3-wire interface.The ADF5355 operates with analog and digital power supplies ranging from 3.15 V to 3.45 V, with charge pump and VCO supplies from 4.75 V to 5.25 V. The ADF5355 also contains hardware and software power-down modes.
Applications:
The driver contains two parts:
The Communication Driver has a standard interface, so the ADF5355 driver can be used exactly as it is provided.
The Communication Drivers must include the SPI transmission methods.
For the SPI method, the ADF5355 driver calls three functions:
Source code documentation for the driver is automatically generated using the Doxygen tool and it is available at: