Both sides previous revisionPrevious revisionNext revision | Previous revision |
resources:tools-software:uc-drivers:ad5676 [19 Feb 2020 12:14] – [Supported Devices] Mircea Caprioru | resources:tools-software:uc-drivers:ad5676 [19 Feb 2020 15:14] (current) – [Types Declarations] Mircea Caprioru |
---|
| |
===== Overview ===== | ===== Overview ===== |
The [[adi>AD5674R]], [[adi>AD5676]], [[adi>AD5676R]], [[adi>AD5675]], [[adi>AD5675R]], [[adi>AD5679R]],[[adi>AD5686]], [[adi>AD5686R]], [[adi>AD5696]], [[adi>AD5696R]] / [[adi>AD5685R]], [[adi>AD5695R]] / [[adi>AD5672R]], [[adi>AD5671R]], [[adi>AD5684]], [[adi>AD5684R]], [[adi>AD5694]], [[adi>AD5694R]], [[adi>AD5681R]], [[adi>AD5682R]], [[adi>AD5683R]], [[adi>AD5683]], [[adi>AD5691R]], [[adi>AD5692R]], [[adi>AD5693R]], [[adi>AD5693]] are low power, single-channel/octal/quad, 16-/14-/12-bit, buffered voltage output digital-to-analog converter (DAC). All devices operate from a single 2.7 V to 5.5 V supply and are guaranteed monotonic by design. | The [[adi>AD5673R]], [[adi>AD5674R]], [[adi>AD5676]], [[adi>AD5676R]], [[adi>AD5675]], [[adi>AD5675R]], [[adi>AD5677R]], [[adi>AD5679R]],[[adi>AD5686]], [[adi>AD5686R]], [[adi>AD5696]], [[adi>AD5696R]] / [[adi>AD5685R]], [[adi>AD5695R]] / [[adi>AD5672R]], [[adi>AD5671R]], [[adi>AD5684]], [[adi>AD5684R]], [[adi>AD5694]], [[adi>AD5694R]], [[adi>AD5681R]], [[adi>AD5682R]], [[adi>AD5683R]], [[adi>AD5683]], [[adi>AD5691R]], [[adi>AD5692R]], [[adi>AD5693R]], [[adi>AD5693]] are low power, single-channel/octal/quad, 16-/14-/12-bit, buffered voltage output digital-to-analog converter (DAC). All devices operate from a single 2.7 V to 5.5 V supply and are guaranteed monotonic by design. |
| |
The [[adi>AD5674R]], [[adi>AD5676]], [[adi>AD5676R]], [[adi>AD5675]], [[adi>AD5675R]], [[adi>AD5679R]],[[adi>AD5686]], [[adi>AD5686R]], [[adi>AD5696]], [[adi>AD5696R]] / [[adi>AD5685R]], [[adi>AD5695R]] / [[adi>AD5672R]], [[adi>AD5671R]], [[adi>AD5684]], [[adi>AD5684R]], [[adi>AD5694]], [[adi>AD5694R]] include a gain select pin giving a full-scale output of 2.5 V (gain = 1) or 5 V (gain = 2). | The [[adi>AD5673R]], [[adi>AD5674R]], [[adi>AD5676]], [[adi>AD5676R]], [[adi>AD5675]], [[adi>AD5675R]], [[adi>AD5677R]], [[adi>AD5679R]],[[adi>AD5686]], [[adi>AD5686R]], [[adi>AD5696]], [[adi>AD5696R]] / [[adi>AD5685R]], [[adi>AD5695R]] / [[adi>AD5672R]], [[adi>AD5671R]], [[adi>AD5684]], [[adi>AD5684R]], [[adi>AD5694]], [[adi>AD5694R]] include a gain select pin giving a full-scale output of 2.5 V (gain = 1) or 5 V (gain = 2). |
| |
The [[adi>AD5674R]], [[adi>AD5676]], [[adi>AD5676R]], [[adi>AD5675]], [[adi>AD5675R]], [[adi>AD5672R]], [[adi>AD5671R]], [[adi>AD5679R]], [[adi>AD5686]], [[adi>AD5686R]], [[adi>AD5685R]], [[adi>AD5684]], [[adi>AD5684R]], [[adi>AD5695R]], [[adi>AD5694]], [[adi>AD5694R]], [[adi>AD5696]], [[adi>AD5696R]],[[adi>AD5681R]], [[adi>AD5682R]], [[adi>AD5683R]], [[adi>AD5683]], [[adi>AD5691R]], [[adi>AD5692R]], [[adi>AD5693R]], [[adi>AD5693]] also incorporates a power-on reset circuit and a RSTSEL pin that ensures that the DAC outputs power up to zero scale or midscale and remain there until a valid write takes place. Each device contains a per channel power-down feature that reduces the current consumption of the device to 2 µA/2.5 µA / 4 µA while in power-down mode. | The [[adi>AD5673R]], [[adi>AD5674R]], [[adi>AD5676]], [[adi>AD5676R]], [[adi>AD5675]], [[adi>AD5675R]], [[adi>AD5672R]], [[adi>AD5671R]],[[adi>AD5677R]], [[adi>AD5679R]], [[adi>AD5686]], [[adi>AD5686R]], [[adi>AD5685R]], [[adi>AD5684]], [[adi>AD5684R]], [[adi>AD5695R]], [[adi>AD5694]], [[adi>AD5694R]], [[adi>AD5696]], [[adi>AD5696R]],[[adi>AD5681R]], [[adi>AD5682R]], [[adi>AD5683R]], [[adi>AD5683]], [[adi>AD5691R]], [[adi>AD5692R]], [[adi>AD5693R]], [[adi>AD5693]] also incorporates a power-on reset circuit and a RSTSEL pin that ensures that the DAC outputs power up to zero scale or midscale and remain there until a valid write takes place. Each device contains a per channel power-down feature that reduces the current consumption of the device to 2 µA/2.5 µA / 4 µA while in power-down mode. |
| |
The [[adi>AD5674R]], [[adi>AD5676]], [[adi>AD5676R]], [[adi>AD5672R]], [[adi>AD5679R]], [[adi>AD5686]], [[adi>AD5686R]], [[adi>AD5685R]], [[adi>AD5684]], [[adi>AD5684R]], [[adi>AD5681R]], [[adi>AD5682R]], [[adi>AD5683R]], [[adi>AD5683]] employs a versatile serial peripheral interface (SPI) that operates at clock rates up to 50 MHz. | The [[adi>AD5674R]], [[adi>AD5676]], [[adi>AD5676R]], [[adi>AD5672R]], [[adi>AD5679R]], [[adi>AD5686]], [[adi>AD5686R]], [[adi>AD5685R]], [[adi>AD5684]], [[adi>AD5684R]], [[adi>AD5681R]], [[adi>AD5682R]], [[adi>AD5683R]], [[adi>AD5683]] employs a versatile serial peripheral interface (SPI) that operates at clock rates up to 50 MHz. |
| |
The [[adi>AD5675]], [[adi>AD5675R]], [[adi>AD5695R]], [[adi>AD5671R]], [[adi>AD5694]], [[adi>AD5694R]], [[adi>AD5696]], [[adi>AD5696R]], [[adi>AD5691R]], [[adi>AD5692R]], [[adi>AD5693R]], [[adi>AD5693]] use a versatile 2-wire serial interface that | The [[adi>AD5673R]], [[adi>AD5675]], [[adi>AD5675R]], [[adi>AD5677R]], [[adi>AD5695R]], [[adi>AD5671R]], [[adi>AD5694]], [[adi>AD5694R]], [[adi>AD5696]], [[adi>AD5696R]], [[adi>AD5691R]], [[adi>AD5692R]], [[adi>AD5693R]], [[adi>AD5693]] use a versatile 2-wire serial interface that |
operates at clock rates up to 400 kHz. | operates at clock rates up to 400 kHz. |
| |
ID_AD5671R, | ID_AD5671R, |
ID_AD5672R, | ID_AD5672R, |
| ID_AD5673R, |
ID_AD5674R, | ID_AD5674R, |
ID_AD5675R, | ID_AD5675R, |
ID_AD5676, | ID_AD5676, |
ID_AD5676R, | ID_AD5676R, |
| ID_AD5677R, |
ID_AD5679R, | ID_AD5679R, |
ID_AD5686, | ID_AD5686, |