Some of the default Target Framework parameters are as below:
• Number of SS+ Instances in each SHARC core of ADSP-SC5xx = 1
• Block Size = 64 samples,
• Sampling Rate = 48000 Hz,
• Number of input channels = 8,
• Number of output channels = 8,
• Number of input buffers = 3,
• Number of output buffers = 3,
• Audio I/O Mode = Analog\Digital Co-existence
SigmaStudio+ for SHARC (ADSP-SC5xx/ADSP-215xx) inputs/outputs