This shows you the differences between two versions of the page.
Next revision | Previous revision | ||
resources:tools-software:sigmastudiov2:releaseinfo [24 Jun 2020 08:33] – created John Joseph | resources:tools-software:sigmastudiov2:releaseinfo [15 Mar 2024 14:28] (current) – updated for SS+ 2.2.0 John Joseph | ||
---|---|---|---|
Line 1: | Line 1: | ||
- | under construction | + | [[resources: |
+ | \\ | ||
+ | ======Release Information====== | ||
+ | =====2.2.0===== | ||
+ | ===Features=== | ||
+ | * Support for Pitch Shifter module for ADSP-SC5xx family of processors | ||
+ | * Link Compile Connect feature. | ||
+ | * Provision to configure export files naming convention. | ||
+ | * Enhances sequence window operations. Refer to sequence window wiki page for more information | ||
+ | * Misc. Features | ||
+ | * Provision to store the output links of a module and restore them to another module. | ||
+ | * Multiple notification control. | ||
+ | * Highlights selected link between two modules in a different color compared to others. | ||
+ | * Enhancements to table control. | ||
+ | * Logging feature for output and capture window. | ||
+ | * More detailed compilation result in output window | ||
+ | |||
+ | ===Bug Fixes=== | ||
+ | * Improves hierarchy board tool tip between connections. | ||
+ | * Selection of modules to be retained after copy paste operation. | ||
+ | * Addresses sequence window issues for I2C protocol with respect to data width field. | ||
+ | * Corrects A2B tab names reverting to old labels. | ||
+ | * Allows expansion and text trimming on Data column of capture window. | ||
+ | * Addresses copy, paste issues related to IO modules. | ||
+ | * Addresses generic undo, redo related issues. | ||
+ | * Ensures shape labels are unique. | ||
+ | * Migrates SigmaDSP configurations from SigmaStudio completely to SigmaStudio+. | ||
+ | * Addresses graphical parametric filter modules issues. | ||
+ | * Addresses generic alias pin issues | ||
+ | \\ | ||
+ | =====2.1.0===== | ||
+ | ===Features=== | ||
+ | * Support for ADSP-SC596 and ADSP-SC598 | ||
+ | * Provision to define new standard platforms using existing platforms | ||
+ | * Additional APIs supported in scripting interface | ||
+ | * Lock any platform/ | ||
+ | * Migration of SigmaStudio A2B projects to SigmaStudio+ | ||
+ | * Misc. Features | ||
+ | * Network bus length modification from the system view | ||
+ | * Context menu enhancements for ease of access of canvas and settings window | ||
+ | * Support for multiple communication protocol between communication device and platform | ||
+ | * Auto scroll while expanding in project window and toolbox entries | ||
+ | * Double click on a SigmaStudio+ project file to launch SigmaStudio+ and load the project | ||
+ | |||
+ | ===Bug Fixes=== | ||
+ | * Added Copy/Paste functionality in the system level and addressed other Copy/Paste issues | ||
+ | * Addressed distortions/ | ||
+ | * Addressed Save Shape and Load Shape issues | ||
+ | * Addressed pin related issues while closing and reopening of projects | ||
+ | * Addressed issues related to Undo-Redo of platforms | ||
+ | * Addressed issues in Thrift scripting APIs | ||
+ | * Addressed issues in SigmaStudio project migration | ||
+ | * Addressed linking and connection issues in Alias pin and Hierarchy boards | ||
+ | * Addressed slow response or crash while opening a canvas with large number of shapes and connectors | ||
+ | * Addressed the Update manager failure | ||
+ | * Addressed application freeze issue while performing copy-paste or move shape operations | ||
+ | * Addressed issues related to inconsistent update on Project tree view or Tab header while editing the shape label | ||
+ | * Fix in SPORT Configuration while updating the processor | ||
+ | * Addressed compilation and migration issue on non-English language machines | ||
+ | * Addressed the issue of not able to close or move undocked windows on top of application title bar | ||
+ | * Miscellaneous fixes in module UI | ||
+ | \\ | ||
+ | =====2.0.0===== | ||
+ | ===Features=== | ||
+ | * Support for Networks and Network View | ||
+ | * Provision to store multiple alternate canvases and set one of the canvases as the active canvas for processing | ||
+ | * Enhanced project navigation | ||
+ | * Misc. Features | ||
+ | * Migration of ADAU145x/ | ||
+ | |||
+ | ===Bug Fixes=== | ||
+ | * TCPIP readback for ADSP-SC5xx/ | ||
+ | * Misc. fixes in ADAU145x/ | ||
+ | * Fixes in checksum, self-boot features | ||
+ | * Misc. user interface improvements | ||
+ | \\ | ||
+ | =====1.3.0 Eval===== | ||
+ | ===Features=== | ||
+ | * Support for ADSP-21593 and ADSP-SC594 processors | ||
+ | * Support for S/PDIF transmitter in default framework | ||
+ | * Undo-Redo Window | ||
+ | * Register read option in SigmaDSP Register Windows | ||
+ | * Addins Browser Window to add Plugins | ||
+ | * Integrated Examples | ||
+ | * Misc. Features | ||
+ | * Zoom-in/out supported in settings window | ||
+ | * Provision to reset and disable shape resize | ||
+ | * Auto save and restore unsaved changes | ||
+ | * Port configuration for scripting | ||
+ | * Ctrl+ Drag option to create a copy of shape | ||
+ | |||
+ | ===Bug Fixes=== | ||
+ | * Enhancements in capture and sequence windows | ||
+ | * Fixes in hierarchy board creation | ||
+ | * Fix in I2C register read | ||
+ | * Fix in Address Abstraction Metadata file | ||
+ | * Fix in communication check for SigmaDSP | ||
+ | * Enhancements to Alias Pin | ||
+ | * Enhancements to Copy-Paste operation | ||
+ | \\ | ||
+ | =====1.2.0 Eval===== | ||
+ | ===Features=== | ||
+ | * Inbuilt Software Update | ||
+ | * Downloadable Plugin Management | ||
+ | * Command line execution of SigmaStudio+ | ||
+ | * Multi-channel Audio Streaming **$** | ||
+ | * MATLAB Integration **$** | ||
+ | * Remote execution of SigmaStudio+ using Scripting APIs and TCP/IP communication | ||
+ | * Additional modules for ADSP-215xx/ | ||
+ | * Solo | ||
+ | * Generic Balance Fader | ||
+ | * Misc. Features | ||
+ | * Split canvas and settings windows horizontally and vertically | ||
+ | * Align to Source Pin and Destination Pin | ||
+ | * Target verification after download | ||
+ | * Plugin Version Management | ||
+ | * Save-Load Shapes | ||
+ | * While background for canvas | ||
+ | |||
+ | ===Bug Fixes=== | ||
+ | * Rotation of Shapes not happening on canvas | ||
+ | * Group selection and Copy-Paste | ||
+ | * Connectors and shapes are not rendered properly while loading a saved board | ||
+ | * Fixes in Multi-channel Multi-tap Delay, Log Look-up Table, 2D Look-up Table, Parametric EQ, Index Selectable Delay, Level Detector, General Second Order Filter | ||
+ | * Exceptions while performing Copy-Paste of Hierarchy Boards | ||
+ | * Faster loading of SigmaStudio+ and faster rendering of schematic canvases | ||
+ | * Application layout optimized for more canvas space | ||
+ | \\ | ||
+ | **$**: Available as separate add-on package | ||
+ | \\ | ||
+ | =====1.1.0 Beta===== | ||
+ | ===Features=== | ||
+ | * Project Migration from SigmaStudio to SigmaStudio+ | ||
+ | * Additional modules for ADSP-215xx/ | ||
+ | * Log Lookup table | ||
+ | * Pinking Filter | ||
+ | * Standard Independent RMS Compressor | ||
+ | * Index Selectable Delay | ||
+ | * Parameter Read | ||
+ | * Parameter Write | ||
+ | * Framework Config File generation for ADSP-SC5xx/ | ||
+ | * Support for ADAU145x and ADAU146x processors with a comprehensive algorithm toolbox comprising of 250+ modules for evaluation and early engagement | ||
+ | * TCP/IP Communication | ||
+ | |||
+ | ===Bug Fixes=== | ||
+ | * Error in SPORT Configuration while using non-default number of sources and sinks | ||
+ | * Wiring distortion in the canvas when a project is saved and reopened | ||
+ | * Delay in opening Table control when the table size is large | ||
+ | * Issues with channel assignment when output modules are copy-pasted | ||
+ | * Module library filter for ADSP-214xx | ||
+ | * Improvements in module UIs | ||
+ | \\ | ||
+ | =====1.0.1 Beta===== | ||
+ | ===Features=== | ||
+ | * A/B Preset Testing | ||
+ | * Instant Transfer Function Display | ||
+ | * Support for ADSP-215xx SOM platform | ||
+ | * Support for the following new block processing modules has been added in this release | ||
+ | * Automatic Speaker Equalization | ||
+ | * 2 Power x | ||
+ | * RMS Ip Average /Max Compressor | ||
+ | * Compressor Core | ||
+ | * Non-Bare Filter | ||
+ | * Pink Noise | ||
+ | * Trigonometry | ||
+ | * Multiplier | ||
+ | * Tracking Filter | ||
+ | * Pooled Delay | ||
+ | * Evaluation restriction has been removed for the following modules and features. | ||
+ | * Algorithm Designer | ||
+ | * Scripting | ||
+ | * Fixed Address Mode | ||
+ | * Advanced Modules | ||
+ | * Frequency Domain Operations | ||
+ | * Sample Rate Converters | ||
+ | * Dynamic Bass Enhancement | ||
+ | * Loudness | ||
+ | * Gala Gain | ||
+ | * Effects - Reverb, Phat Stereo | ||
+ | * Advanced Filters – NLMS, Parametric EQ | ||
+ | ===Bug Fixes=== | ||
+ | * Multi-instance schematic download issue has been resolved. | ||
+ | * Issue in modifying the number of audio sources and sinks used in target framework has ben resolved. | ||
+ | * Miscellaneous module UI issues have been addressed. | ||
+ | \\ | ||
+ | =====1.0.0 Alpha===== | ||
+ | ===Features=== | ||
+ | * Design systems having one or more platforms belonging to ADSP-214xx, ADSP-SC5xx and ADSP-215xx family of SHARC processors | ||
+ | * Realtime parameter tuning using graphical controls | ||
+ | * Modern UI and controls with zoom, rotate, resize, undo-redo. Customizable application layout with one click layout restore. | ||
+ | * Comprehensive algorithm toolbox, with 140+ optimized algorithms from the following category: | ||
+ | * Filters | ||
+ | * Dynamic Processors | ||
+ | * Mixers and Splitters | ||
+ | * Volume Control/ | ||
+ | * Arithmetic Operations | ||
+ | * Logic Operations | ||
+ | * Multiplexers and Demultiplexers | ||
+ | * Generators | ||
+ | * Readback and Level Detectors | ||
+ | * Delays | ||
+ | * Dynamic Bass Enhancements | ||
+ | * Loudness | ||
+ | * Audio Effects | ||
+ | * Frequency Domain Operations | ||
+ | * Sample Rate Converters | ||
+ | * Clippers | ||
+ | * Signal Detection | ||
+ | * Stop Watches and Counters | ||
+ | * Generation of system files and header file for microcontroller code implementation | ||
+ | * Algorithm Designer for implementing new SigmaStudio modules | ||
+ | * Scripting support for automation | ||
+ | * Search and object highlighting for ease of navigation through toolbox and schematic. | ||
+ | * Tuning features like algorithm bypass, tuning presets etc. | ||
+ | * Schematic design features like hierarchy boards (with password lock), algorithm version control etc. | ||
+ | ===Bug Fixes=== | ||
+ | * None. This is the first version. | ||
+ | \\ |