Wiki

This version (23 Sep 2022 06:27) was approved by John Joseph.The Previously approved version (29 Apr 2022 14:06) is available.Diff

Return to the parent page

Release Information

2.0.0

Features

  • Support for Networks and Network View
  • Provision to store multiple alternate canvases and set one of the canvases as the active canvas for processing
  • Enhanced project navigation
  • Misc. Features
    • Migration of ADAU145x/146x register settings from SigmaStudio projects

Bug Fixes

  • TCPIP readback for ADSP-SC5xx/215xx
  • Misc. fixes in ADAU145x/ADAU146x and ADSP-SC5xx/215xx modules
  • Fixes in checksum, self-boot features
  • Misc. user interface improvements


1.3.0 Eval

Features

  • Support for ADSP-21593 and ADSP-SC594 processors
  • Support for S/PDIF transmitter in default framework
  • Undo-Redo Window
  • Register read option in SigmaDSP Register Windows
  • Addins Browser Window to add Plugins
  • Integrated Examples
  • Misc. Features
    • Zoom-in/out supported in settings window
    • Provision to reset and disable shape resize
    • Auto save and restore unsaved changes
    • Port configuration for scripting
    • Ctrl+ Drag option to create a copy of shape

Bug Fixes

  • Enhancements in capture and sequence windows
  • Fixes in hierarchy board creation
  • Fix in I2C register read
  • Fix in Address Abstraction Metadata file
  • Fix in communication check for SigmaDSP
  • Enhancements to Alias Pin
  • Enhancements to Copy-Paste operation


1.2.0 Eval

Features

  • Inbuilt Software Update
  • Downloadable Plugin Management
  • Command line execution of SigmaStudio+
  • Multi-channel Audio Streaming $
  • MATLAB Integration $
  • Remote execution of SigmaStudio+ using Scripting APIs and TCP/IP communication
  • Additional modules for ADSP-215xx/ADSP-SC5xx
    • Solo
    • Generic Balance Fader
  • Misc. Features
    • Split canvas and settings windows horizontally and vertically
    • Align to Source Pin and Destination Pin
    • Target verification after download
    • Plugin Version Management
    • Save-Load Shapes
    • While background for canvas

Bug Fixes

  • Rotation of Shapes not happening on canvas
  • Group selection and Copy-Paste
  • Connectors and shapes are not rendered properly while loading a saved board
  • Fixes in Multi-channel Multi-tap Delay, Log Look-up Table, 2D Look-up Table, Parametric EQ, Index Selectable Delay, Level Detector, General Second Order Filter
  • Exceptions while performing Copy-Paste of Hierarchy Boards
  • Faster loading of SigmaStudio+ and faster rendering of schematic canvases
  • Application layout optimized for more canvas space


$: Available as separate add-on package

1.1.0 Beta

Features

  • Project Migration from SigmaStudio to SigmaStudio+
  • Additional modules for ADSP-215xx/ADSP-SC5xx
    • Log Lookup table
    • Pinking Filter
    • Standard Independent RMS Compressor
    • Index Selectable Delay
    • Parameter Read
    • Parameter Write
  • Framework Config File generation for ADSP-SC5xx/ADSP-215xx target framework
  • Support for ADAU145x and ADAU146x processors with a comprehensive algorithm toolbox comprising of 250+ modules for evaluation and early engagement
  • TCP/IP Communication

Bug Fixes

  • Error in SPORT Configuration while using non-default number of sources and sinks
  • Wiring distortion in the canvas when a project is saved and reopened
  • Delay in opening Table control when the table size is large
  • Issues with channel assignment when output modules are copy-pasted
  • Module library filter for ADSP-214xx
  • Improvements in module UIs


1.0.1 Beta

Features

  • A/B Preset Testing
  • Instant Transfer Function Display
  • Support for ADSP-215xx SOM platform
  • Support for the following new block processing modules has been added in this release
    • Automatic Speaker Equalization
    • 2 Power x
    • RMS Ip Average /Max Compressor
    • Compressor Core
    • Non-Bare Filter
    • Pink Noise
    • Trigonometry
    • Multiplier
    • Tracking Filter
    • Pooled Delay
  • Evaluation restriction has been removed for the following modules and features.
    • Algorithm Designer
    • Scripting
    • Fixed Address Mode
    • Advanced Modules
    • Frequency Domain Operations
    • Sample Rate Converters
    • Dynamic Bass Enhancement
    • Loudness
    • Gala Gain
    • Effects - Reverb, Phat Stereo
    • Advanced Filters – NLMS, Parametric EQ

Bug Fixes

  • Multi-instance schematic download issue has been resolved.
  • Issue in modifying the number of audio sources and sinks used in target framework has ben resolved.
  • Miscellaneous module UI issues have been addressed.


1.0.0 Alpha

Features

  • Design systems having one or more platforms belonging to ADSP-214xx, ADSP-SC5xx and ADSP-215xx family of SHARC processors
  • Realtime parameter tuning using graphical controls
  • Modern UI and controls with zoom, rotate, resize, undo-redo. Customizable application layout with one click layout restore.
  • Comprehensive algorithm toolbox, with 140+ optimized algorithms from the following category:
    • Filters
    • Dynamic Processors
    • Mixers and Splitters
    • Volume Control/Gain
    • Arithmetic Operations
    • Logic Operations
    • Multiplexers and Demultiplexers
    • Generators
    • Readback and Level Detectors
    • Delays
    • Dynamic Bass Enhancements
    • Loudness
    • Audio Effects
    • Frequency Domain Operations
    • Sample Rate Converters
    • Clippers
    • Signal Detection
    • Stop Watches and Counters
  • Generation of system files and header file for microcontroller code implementation
  • Algorithm Designer for implementing new SigmaStudio modules
  • Scripting support for automation
  • Search and object highlighting for ease of navigation through toolbox and schematic.
  • Tuning features like algorithm bypass, tuning presets etc.
  • Schematic design features like hierarchy boards (with password lock), algorithm version control etc.

Bug Fixes

  • None. This is the first version.


resources/tools-software/sigmastudiov2/releaseinfo.txt · Last modified: 23 Sep 2022 06:27 by John Joseph