This is an old revision of the document!
Click here to return to the Multiplexers and Demultiplexers page
The Simple Router block routes the N different inputs to M different Outputs with multipled by respective gains.
Click on the icon to open the Router window to configure the gain for respective input channels for respective outputs.
Name | ADSP-214xx(Sample) | ADSP-214xx(Block) | ADSP-215xx/ADSP-SC5xx(Sample) | ADSP-215xx/ADSP-SC5xx(Block) |
---|---|---|---|---|
Simple Router | No | Yes | No | Yes |
Name | Type | Description |
---|---|---|
Input0 | Audio | Input channel 0 |
Input1 | Audio | Input channel 1 |
Name | Type | Description |
---|---|---|
Output0 | Control | Output channel 0 |
GUI Parameter Name | Default Value | Range | Function Description |
---|---|---|---|
SlectedInputTabM_OutputN | 0 dB | -30 to 6 dB | Gain factor |
GainDB_OutputM_InputN | 0 dB | -30 to 6 dB | Gain factor |
ISDb_OutputM_InputN | True | True/False | Decides the Gain control in db/linear |
NumInputs | 2 | 20 | Number of input channels. Change in input channels requires re-compilation |
NumOutputs | 1 | 20 | Number of input channels. Change in output channels requires re-compilation |
Parameter Name | Description | ADSP-214xx/SC5xx/215xx |
---|---|---|
GainArray | scaling of the inputs | Float |
OutputArray | scaling of the inputs | Float |