Click here to return to the Multiplexers and Demultiplexers page
The Mux Switch block routes one of many possible input signals to the output. The strip of radio buttons is used to select the input signal.
Note: * Slew Type - Slew type can be selected for each of the above Switches
Name | ADSP-214xx | ADSP-215xx/SC5xx | ADAU145x/146x |
---|---|---|---|
—————————— | ——————-- | ——————————-- | —————————- |
Nx1 (No Slew) | S/B | S/B | S |
Nx1 (SW Slew) | S/B | S/B | NA |
Nx1 (HW Slew) | NA | NA | S |
Nx2 (No Slew) | S/B | S/B | S |
Nx2 (SW Slew) | S/B | S/B | NA |
Nx2 (HW Slew) | NA | NA | S |
Nx4 (No Slew) | NA | NA | S |
Nx6 (No Slew) | S/B | S/B | S |
Nx8 (No Slew) | S/B | S/B | S |
Nx12 (No Slew) | B | B | NA |
Name | Type | Description |
---|---|---|
———————- | ————-- | ———————- |
InputX | Audio | Input Channel X |
Name | Type | Description |
---|---|---|
———————- | ————-- | ———————- |
OutputX | Audio | Output Channel X |
Note:
GUI Parameter | Default Value | Range | Function Description |
---|---|---|---|
—————————————- | ———————- | —————— | —————————————- |
NumChannels | 2 | 2 to 20 | Number of channels. Applicable to Nx1 modules. Change in this value requires re-compilation |
NumStereoChannels | 2 | 2 to 20 | Number of stereo channels. Applicable to Nx2 modules. Change in this value requires re-compilation |
NumSources | 2 | 2 to 20 | Number of channel group. Applicable to Nx4/6/8/12 modules. Change in this value requires re-compilation |
SelectedVal/SelectedIndex | 0 | NA | Selected input index |
StepSize | 10 | 8 to 16 | Slew Step Size. Applicable to SW Slew modules |
SlewType | RC Slew | NA | Slew type. Applicable to HW slew modules |
CustomVal | 0x208A | NA | Custom slew value. Applicable to HW slew modules |
Parameter Name | Description | ADSP-214xx/SC5xx/215xx | ADAU145x/146x |
---|---|---|---|
—————————————- | ——————————————————————————-- | —————————————- | —————————- |
Index | Selects the input channel to route the input through output | Integer | Integer |
slew_mode | Slew mode and value for HW slew (only for HW slew) | NA | Integer |