Click here to return to the Multiplexers and Demultiplexers page
The Demux Switch block routes an input signal to one of many possible outputs. The strip of radio buttons is used to select an output.
Name | ADSP-214xx | ADSP-215xx/SC5xx | ADAU145x/146x |
---|---|---|---|
—————————— | ——————-- | ——————————-- | —————————- |
1xN (No Slew) | B/S | B/S | S |
1xN (SW Slew) | B/S | B/S | NA |
1xN (HW Slew) | NA | NA | S |
2xN (No Slew) | S | S | S |
2xN (SW Slew) | S | S | NS |
2xN (HW Slew) | NA | NA | S |
Name | Type | Description |
---|---|---|
———————- | ————-- | ———————- |
InputX | Audio | Input Channel X |
Name | Type | Description |
---|---|---|
———————- | ————-- | ———————- |
OutputX | Audio | Output Channel X |
Note:
GUI Parameter | Default Value | Range | Function Description |
---|---|---|---|
—————————————- | ———————- | —————— | —————————————- |
NumChannels | 2 | 2 to 20 | Number of channels. Applicable to 1xN modules. Change in this value requires re-compilation |
NumStereoChannels | 2 | 2 to 20 | Number of stereo channels. Applicable to 2xN modules. Change in this value requires re-compilation |
SelectedVal | 0 | NA | Selected output index |
SlewType | RC Slew | NA | Slew type. Applicable to HW slew modules |
CustomVal | 0x208A | NA | Custom slew value. Applicable to HW slew modules |
Parameter Name | Description | ADSP-214xx/SC5xx/215xx | ADAU145x/146x |
---|---|---|---|
—————————————- | ——————————————————————————-- | —————————————- | —————————- |
Index_ChannelX | 0 or 1 depending on whether the input channel X is selected | Float | FixPoint8d32 |
slew_mode | Slew mode and value for HW slew (only for HW slew) | NA | Integer |
Note: