Click here to return to the IO page
The Interface Write block sends signals from the schematic to an interface output register.
Each block is associated with only one interface register; select the appropriate one from the drop-down menu.
Observe that as you drag more blocks to your schematic, your number of interfaces available decreases.
Note: This block is only available for DSPs with GPIOs or auxiliary ADC.
Name | ADSP-214xx | ADSP-215xx/ADSP-SC5xx | ADAU145x/1456x |
---|---|---|---|
—————————————- | —————————————— | ————————————————-- | ——————————————- |
Interface Write | Not supported | Not supported | Sample |
Name | Type | Description |
---|---|---|
————————-- | ——————————— | ————————————- |
Input | Logic | Interface write input channel |
GUI Parameter Name | Default Value | Range | Function Description |
---|---|---|---|
—————————————- | ———————- | ————————————- | —————————————- |
SelectedIFIPChannel | INTFACE_0 | INTFACE_0 to INTFACE_7 | Selects the Interface Read channel |
Not applicable
Not applicable