Click here to return to the IO page
The Interface Read block takes value from one of eight interface registers and makes it available in the schematic design. The yellow pin can connect to GPIO Conditioning block's yellow input pins. It is especially useful for parts that self-boot and use external interface registers.
Select a particular interface from the drop-down.
Note: This block is only available for DSPs with GPIOs or auxiliary ADC.
Name | ADSP-214xx | ADSP-215xx/ADSP-SC5xx | ADAU145x/1456x |
---|---|---|---|
—————————————- | —————————————— | ————————————————-- | ——————————————- |
Interface Read | Not supported | Not supported | Sample |
Name | Type | Description |
---|---|---|
—————————- | ——————————— | ———————-- |
InterfaceRead | Logic | Interface read output channel |
GUI Parameter Name | Default Value | Range | Function Description |
---|---|---|---|
—————————————- | ———————- | ————————————- | —————————————- |
SelectedIFIPChannel | INTFACE_0 | INTFACE_0 to INTFACE_7 | Selects the Interface Read channel |
Not applicable
Not applicable