Click here to return to the Filters page
The General (2nd-Order) block gives access to a wide variety of 2nd-order (biquad)filter algorithms.
The available filter types are:
To open the filter control window, click on the icon button. Select the desired filter type from the drop-down combo-box list. The filter controls and the icon button image will change to reflect the selected filter type.
Name | ADSP-214xx(Sample) | ADSP-214xx(Block) | ADSP-215xx/ADSP-SC5xx(Sample) | ADSP-215xx/ADSP-SC5xx(Block) |
---|---|---|---|---|
General second Order | Yes | Yes | Yes | Yes |
Name | Type | Description |
---|---|---|
Input0 | Audio | Input Channel 0 |
Name | Type | Description |
---|---|---|
Output0 | Audio | Output channel 0 |
GUI Parameter Name | Default Value | Range | Function Description |
---|---|---|---|
Frequency | 1000 | 0 to 96000Hz | Cut-off frequency |
Gain | 0 dB | -10 to +10 dB | Filter Gain |
Q | 1.41 | 1 to 15 | Q factor of the filter |
Parameter Name | Description | ADSP-214xx/SC5xx/215xx |
---|