This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:tools-software:sigmastudiov2:modules:arithmeticandlogic:signalmultiply [04 Feb 2020 07:34] – Added an image Sanjeeva Reddy | resources:tools-software:sigmastudiov2:modules:arithmeticandlogic:signalmultiply [06 May 2021 12:00] (current) – [Output] Krithika Manchale | ||
---|---|---|---|
Line 6: | Line 6: | ||
The Signal Multiply block multiplies two incoming signals together. This can be used for modulation or other design situations where multiply operation is needed. | The Signal Multiply block multiplies two incoming signals together. This can be used for modulation or other design situations where multiply operation is needed. | ||
\\ | \\ | ||
+ | |||
+ | ===== Variants ===== | ||
+ | - Signal Multiply | ||
+ | - Scalar Multiply | ||
+ | - Complex Signal Multiply | ||
+ | |||
===== Targets Supported ===== | ===== Targets Supported ===== | ||
- | ^Name^ADSP-214xx(Sample)^ADSP-214xx(Block)^ADSP-215xx/ | + | ^ Name |
- | |Signal Multiply | Yes | Yes|Yes| Yes| | + | | -------------------------------------- |
+ | | Signal Multiply | B/S | ||
+ | | Scalar Multiply | ||
+ | | Complex Signal Multiply | ||
+ | |||
===== Pins ===== | ===== Pins ===== | ||
==== Input ==== | ==== Input ==== | ||
^Name^Type^Description^ | ^Name^Type^Description^ | ||
+ | | ---------------------------------- | ------------------------------- | ---------------------------------------- | | ||
|Input0|Audio|Input channel 0| | |Input0|Audio|Input channel 0| | ||
|Input1|Audio|Input channel 1| | |Input1|Audio|Input channel 1| | ||
Line 18: | Line 30: | ||
==== Output ==== | ==== Output ==== | ||
^Name^Type^Description^ | ^Name^Type^Description^ | ||
- | |Result|Audio|Multiplication result of all input signals| | + | | ------------------------------ | ------------------------ | ----------------------------------------------- | |
+ | | Result| Audio |Multiplication result of all input signals| | ||
===== Configurable Parameters ===== | ===== Configurable Parameters ===== |