Click here to return to the Arithmetic and Logic page
The Signal Multiply block multiplies two incoming signals together. This can be used for modulation or other design situations where multiply operation is needed.
Name | ADSP-214xx | ADSP-215xx/SC5xx | ADAU145x/146x |
---|---|---|---|
————————————-- | ——————-- | ——————————-- | —————————- |
Signal Multiply | B/S | B/S | B/S |
Scalar Multiply | NA | NA | B |
Complex Signal Multiply | NA | NA | B |
Name | Type | Description |
---|---|---|
———————————- | ——————————- | —————————————- |
Input0 | Audio | Input channel 0 |
Input1 | Audio | Input channel 1 |
Name | Type | Description |
---|---|---|
—————————— | ———————— | ———————————————-- |
Result | Audio | Multiplication result of all input signals |
No configurable parameters
No DSP parameters