Click here to return to the Arithmetic and Logic page
The Signal Add block adds the inputs together and no other modification of the signal is done. Care must be taken to avoid clipping.
Name | ADSP-214xx | ADSP-215xx/SC5xx | ADAU145x/146x |
---|---|---|---|
—————————— | ——————-- | ——————————-- | —————————- |
Signal Add | B/S | B/S | S |
Complex Signal Add | NA | NA | B |
Scalar Add | NA | NA | B |
Name | Type | Description |
---|---|---|
————————————— | —————————- | ————————————— |
Input0 | Audio | Input channel 0 |
Input1 | Audio | Input channel 1 |
Name | Type | Description |
---|---|---|
————————————-- | —————————- | —————————————- |
Output | Audio | Output channel |
GUI Parameter Name | Default Value | Range | Function Description |
---|---|---|---|
—————————— | ——————————- | ————————————-- | ——————————————————- |
NumChannels | 2 | 20 | Number of input channels.Change in this value require re-compilation |
NO DSP Parameters