This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
resources:tools-software:sigmastudiov2:modules:arithmeticandlogic:minormax [05 Apr 2021 12:53] – [Min or Max] Krithika Manchale | resources:tools-software:sigmastudiov2:modules:arithmeticandlogic:minormax [05 Apr 2021 13:25] – Krithika Manchale | ||
---|---|---|---|
Line 1: | Line 1: | ||
[[resources/ | [[resources/ | ||
====== Min or Max (Block)====== | ====== Min or Max (Block)====== | ||
+ | \\ | ||
+ | |||
+ | ===== Description ===== | ||
+ | Min/Max is a Block Processing module which compares the each input samples of one channel with other channels in block of input samples. | ||
+ | By default it will check the minimum Algorithm. Option to select Minimum or Maximum Algorithm by clicking on bit map icon. | ||
+ | \\ | ||
+ | ===== Targets Supported ===== | ||
+ | ^Name^ADAU-145x(Block)^ADAU-146x(Block)^ | ||
+ | |Min/Max | Yes | Yes | | ||
+ | \\ | ||
+ | ===== Pins ===== | ||
+ | ==== Input ==== | ||
+ | ^Name^Type^Description^ | ||
+ | |Input0|Audio|Input channel| | ||
+ | |Input1|Audio|Input channel| | ||
+ | |||
+ | ==== Output ==== | ||
+ | ^Name^Type^Description^ | ||
+ | |Output|Audio|Output channel 0| | ||
+ | |||
+ | ===== Configurable Parameters ===== | ||
+ | ^GUI Control Name^Default Value^Range^Function Description^ | ||
+ | |StateValue| 0 | 0 - 1 |To select Minimum or Maximum Algorithm| | ||
+ | |NumChannels| 0 | 2 - 14 |To select Minimum or Maximum Algorithm| | ||
+ | |||
+ | ===== DSP Parameters ===== | ||
+ | NO DSP parameters |