This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:tools-software:sigmastudiov2:modules:arithmeticandlogic:max [04 Feb 2020 07:51] – Added an image Sanjeeva Reddy | resources:tools-software:sigmastudiov2:modules:arithmeticandlogic:max [06 May 2021 12:17] – Krithika Manchale | ||
---|---|---|---|
Line 7: | Line 7: | ||
\\ | \\ | ||
===== Targets Supported ===== | ===== Targets Supported ===== | ||
- | ^Name^ADSP-214xx(Sample)^ADSP-214xx(Block)^ADSP-215xx/ | + | ^ Name |
- | |Max | No | Yes|No| Yes| | + | | ------------------------------ |
+ | | Max | B | B | S/B | ||
\\ | \\ | ||
===== Pins ===== | ===== Pins ===== | ||
==== Input ==== | ==== Input ==== | ||
^Name^Type^Description^ | ^Name^Type^Description^ | ||
+ | | --------------------------------------- | ---------------------------- | --------------------------------------- | | ||
|Input0|Audio|Input channel 0| | |Input0|Audio|Input channel 0| | ||
|Input1|Audio|Input channel 1| | |Input1|Audio|Input channel 1| | ||
==== Output ==== | ==== Output ==== | ||
+ | ^Name^Type^Description^ | ||
+ | | --------------------------------------- | ---------------------------- | --------------------------------------- | | ||
|MaxOut|Audio|Output channel 0| | |MaxOut|Audio|Output channel 0| | ||
===== Configurable Parameters ===== | ===== Configurable Parameters ===== | ||
^GUI Parameter Name^Default Value^Range^Function Description^ | ^GUI Parameter Name^Default Value^Range^Function Description^ | ||
+ | | --------------------------------------- | ---------------------------- | ---------------------------- | --------------------------------------------------------------------- | | ||
|NumChannels|2|20|Number of input channels, | |NumChannels|2|20|Number of input channels, | ||
===== DSP Parameters ===== | ===== DSP Parameters ===== | ||
NO DSP parameters | NO DSP parameters |