Click here to return to the Arithmetic and Logic page
The Max block compares the two (or more) inputs and outputs the highest value.
Name | ADSP-214xx | ADSP-215xx/SC5xx | ADAU145x/146x |
---|---|---|---|
—————————— | ——————-- | ——————————-- | —————————- |
Max | B | B | S/B |
Name | Type | Description |
---|---|---|
————————————— | —————————- | ————————————— |
Input0 | Audio | Input channel 0 |
Input1 | Audio | Input channel 1 |
Name | Type | Description |
---|---|---|
————————————— | —————————- | ————————————— |
MaxOut | Audio | Output channel 0 |
GUI Parameter Name | Default Value | Range | Function Description |
---|---|---|---|
————————————— | —————————- | —————————- | ——————————————————————— |
NumChannels | 2 | 20 | Number of input channels,Change in this value requires re-compilation |
NO DSP parameters