Click here to return to the Arithmetic and Logic page
The Absolute Maximum block compares the two (or more) inputs and outputs the absolute of the highest value.
Name | ADSP-214xx | ADSP-215xx/SC5xx | ADAU145x/146x |
---|---|---|---|
—————————————- | ——————-- | ——————————-- | —————————- |
Absolute Maximum | B/S | B/S | B/S |
Name | Type | Description |
---|---|---|
————————————— | —————————- | ————————————— |
Input0 | Audio | Input channel 0 |
Input1 | Audio | Input channel 1 |
Name | Type | Description |
---|---|---|
————————————— | —————————- | ——————————————— |
AbsMaxOut | Control | Output channel 0 |
GUI Parameter Name | Default Value | Range | Function Description |
---|---|---|---|
————————————— | —————————- | —————————-- | ——————————————————-- |
NumChannels | 2 | 20 | Number of input channels.Change in this value requires recompilation |
NO DSP parameters